Product Number: 1510ECH

AUDIO ANALOG 4 PAIR 24AWG, BELDFOIL, LSZH-C

ANALOG AUDIO 4 PAIR 24AWG/0.22mm², BELDFOIL, LSZH-C

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

4-pair 24AWG halogen-free multi-core cable; For analogue audio

Conductor

AWG Stranding Material Construction n x D
24 7x32 TC - Tinned Copper 7x0.20 mm

Conductor Count

8

Total Number of Pairs

4

Insulation

Type Material Nominal Diameter Diameter +/- Tolerance
Insulation PE - Polyethylene 1.02 mm 0.05 mm

Color Chart

Number Color
Pair 1 t/m 4 Red & Black

Inner Shield

Type Material Coverage [%] Drainwire Material Drainwire AWG Drainwire Construction n x D Drainwire Position
Tape Bi-Laminate (Alum+Poly) 100% Stranded tinned copper 24 7x0.20 mm Under shielding foil

Table Notes

Aluminum inside

Inner Jacket

Material Nominal Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant) 2.86 mm

Table Notes

Jacket single element, elements are numbered 1 - 4

Outer Shield

Type Material Coverage [%] Drainwire Material Drainwire AWG Drainwire Construction n x D
Tape Bi-Laminate (Alum+Poly) 100% TC - Tinned Copper 7xAWG26 7x0.40 mm

Outer Jacket

Material Nominal Diameter Diameter +/- Tolerance Nominal Wall Thickness
LSZH - Low Smoke Zero Halogen (Flame Retardant) 8.90 mm 0.40 mm 1.00 mm

Cabling

Description
1 center filler + 4 pairs

Min Elongation at Breakof Jacket

125 %

Min Tensile Strength of Jacket

9 MPa

Conductor DCR

Max. Conductor DCR Nominal Inner Shield DCR
88.5 Ohm/km 52 Ohm/km

Capacitance

Nom. Capacitance Conductor to Conductor Nom. Capacitance Conductor to Shield
92 pF/m 180 pF/m

Inductance

Nominal Inductance
0.75 µH/m

Other Temp Range

-30 to +70 °C

Max. Pull Tension

246 N

Min. Bend Radius During Installation

89 mm

Min. Bend Radius During Operation

133.5 mm

CPR Euroclass

Dca-s1,d1,a1

CENELEC Compliance

EN 50290-2-20

Environmental Space

Indoor - Euroclass Dca

EU Directive 2011/65/EU (RoHS 2)

Yes

IEC Flammability

IEC 60332-1-2, IEC 60332-3-24

IEC 60754-1 - Halogen Amount

Zero

IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity

2.5 µS/mm

IEC 60754-2 - Halogen Acid Gas Amount - Min. pH

4.3

IEC 61034-2 - Smoke Density Min. Transmittance

60%

Update and Revision

Revision Number: 0.191 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.191 Revision Date: 02-03-2025


Part Numbers

Item # Color Put-Up Type Length EAN
1510ECH.00500 Black Reel 500 m 8719605001702