Product Number: 1512C
Audio Snake Cable, #24-8pr, TC, Indiv. Shielded, CM
Audio Snake Cable, CM-Rated, 8-24 AWG tinned copper pairs, polyolefin insulation, individually shielded with Beldfoil® bonded to numbered/color-coded PVC jackets so both strip simulteaneously, overall Beldfoil® shield, drain, flexible PVC jacket
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Multi-channel interconnect between audio equipment such as microphones, speakers, amplifiers, mixing consoles; Live events or studio sound; Analog audio |
---|
Construction Details
Conductor
Size | Stranding | Material |
---|---|---|
24 | 7x32 | TC - Tinned Copper |
Insulation
Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|
PP - Polypropylene | 0.008 (unece.unit.INH) | 0.04 in (1.0 mm) | Brown, Red, Orange, Yellow, Green, Blue, Purple, Gray, Red & Black |
Inner Shield
Shield Type | Material | Coverage |
---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% |
Outer Shield
Shield Type | Material | Coverage |
---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% |
Inner Jacket
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
PVC - Polyvinyl Chloride | 0.015 in (0.38 mm) | 0.113 (unece.unit.INH) |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter | Ripcord |
---|---|---|---|
PVC - Polyvinyl Chloride | 0.033 (unece.unit.INH) mm | 0.452 in (11.5 mm) | Yes |
Electrical Characteristics
Electricals
Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Velocity of Prop. | Max. Current |
---|---|---|---|---|
23.3 (unece.unit.Ohm/1000ft) | 31 pF/ft (100 pF/m) | 58 pF/ft (190 pF/m) | 66% | 1.05 Amps per Conductor at 25ºC |
Voltage
UL Voltage Rating |
---|
300 V RMS |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
60°C | -35°C To +75°C |
Max. Pull Tension |
152 (unece.unit.LBR) |
---|---|
Bulk Cable Weight |
117 (unece.unit.lbs/1000ft) |
Standards and Compliance
Environmental Suitability |
Indoor (Not Riser or Plenum), Indoor |
---|---|
Flammability / Reaction to Fire |
UL1581 Vertical Tray^UL1685 FT4 Loading, Limited Smoke, IEC 60332-1-2 |
CPR Compliance |
CPR Euroclass: Eca |
NEC / UL Compliance |
CM |
CEC / C(UL) Compliance |
CM |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
UK Regulation Compliance |
UKCA Mark |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
History
Update and Revision |
Revision Number: 0.451 Revision Date: 02-03-2025 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.451 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
1512C B59500 | Black, Matte | Reel | 500 ft | 612825116837 | C |
1512C B591000 | Black, Matte | Reel | 1,000 ft | 612825116820 | C |
1512C B595000 | Black, Matte | Reel | 5,000 ft | 612825431251 |