Product Number: 1515C
Audio Snake Cable, #24-20pr, TC, Indiv. Shielded, CM
Audio Snake Cable, CM-Rated, 20-24 AWG tinned copper pairs, polyolefin insulation, individually shielded with Beldfoil® bonded to numbered/color-coded PVC jackets so both strip simulteaneously, overall Beldfoil® shield, drain, flexible PVC jacket
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Multi-channel interconnect between audio equipment such as microphones, speakers, amplifiers, mixing consoles; Live events or studio sound; Analog audio |
---|
Physical Characteristics (Overall)
Conductor
AWG | Stranding | Material | Nominal Diameter | No. of Pairs |
---|---|---|---|---|
24 | 7x32 | TC - Tinned Copper | 0.024 in | 20 |
Conductor Count |
40 |
---|---|
Total Number of Pairs |
20 |
Insulation
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
PP - Polypropylene | 0.04 in | 0.008 in |
Color Chart
Number | Color |
---|---|
1 | Brown |
2 | Red |
3 | Orange |
4 | Yellow |
5 | Green |
6 | Blue |
7 | Purple |
8 | Gray |
9 | White |
10 | Black |
11 | Tan |
12 | Pink |
13 | Gray/Brown |
14 | Gray/Red |
15 | Gray/Orange |
16 | Gray/Yellow |
17 | Gray/Green |
18 | Gray/Blue |
19 | Gray/Purple |
20 | Gray/Gray |
Color Chart 2
Color |
---|
Red and Black |
Inner Shield
Type | Material | Material Trade Name | Coverage [%] | Drainwire Material | Drainwire Diameter | Drainwire AWG | Drainwire Construction n x D |
---|---|---|---|---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% | TC - Tinned Copper | 0.024 in | 24 | 7x32 |
Inner Jacket
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
PVC - Polyvinyl Chloride | 0.113 in | 0.015 in |
Outer Shield
Type | Material | Material Trade Name | Coverage [%] | Drainwire Material | Drainwire Diameter | Drainwire AWG | Drainwire Construction n x D |
---|---|---|---|---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% | TC - Tinned Copper | 0.046 in | 18 | 7x26 |
Outer Jacket
Material | Nominal Diameter | Nominal Wall Thickness | Ripcord |
---|---|---|---|
PVC - Polyvinyl Chloride | 0.71 in | 0.055 in | Yes |
Electrical Characteristics
Conductor DCR
Individual Pair Nominal Shield DCR | Nominal Conductor DCR | Nominal Conductor DCR Conductor Resistance |
---|---|---|
15.9 Ohm/1000ft | 23.3 Ohm/1000ft | 23.3 Ohm/1000ft |
Capacitance
Nom. Capacitance Conductor to Conductor | Nom. Capacitance Conductor to Other Conductor to Shield |
---|---|
31 pF/ft | 58 pF/ft |
Inductance
Nominal Inductance |
---|
0.18 µH/ft |
Delay
Nominal Velocity of Propagation (VP) [%] |
---|
66% |
Current
Max. Recommended Current [A] |
---|
1.05 Amps per Conductor at 25ºC |
Voltage
UL Voltage Rating |
---|
300 V RMS |
Temperature Range
Operating Temperature Range |
-35°C To +75°C |
---|
Mechanical Characteristics
Bulk Cable Weight |
264 lbs/1000ft |
---|---|
Max. Pull Tension |
352.4 lbs |
Min. Bend Radius/Minor Axis |
7.25 in |
Standards
NEC/(UL) Compliance |
CM |
---|---|
CEC/C(UL) Compliance |
CM |
Applicable Environmental and Other Programs
Environmental Space |
Indoor (Not Riser or Plenum) |
---|---|
EU Directive 2000/53/EC (ELV) |
Yes |
EU Directive 2003/11/EC (BFR) |
Yes |
EU Directive 2011/65/EU (RoHS 2) |
Yes |
EU Directive 2012/19/EU (WEEE) |
Yes |
EU Directive 2015/863/EU (RoHS 2 amendment) |
Yes |
EU Directive Compliance |
EU Directive 2003/11/EC (BFR) |
EU CE Mark |
Yes |
MII Order #39 (China RoHS) |
Yes |
Suitability
Suitability - Indoor |
Yes |
---|
Flammability, LS0H, Toxicity Testing
UL voltage rating |
300 V RMS |
---|
Plenum/Non-Plenum
Plenum (Y/N) |
No |
---|
Related Part Numbers
Footnote |
C - CRATE REEL PUT-UP. |
---|
History
Update and Revision |
Revision Number: 0.347 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.347 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Put-Up Type | Length | UPC |
---|---|---|---|---|
1515C B59500 | Black, Matte | Reel | 500 ft | 612825116899 |
1515C B591000 | Black, Matte | Reel | 1,000 ft | 612825116882 |