Product Number: 1883A

Line Level Audio Cable, 1 Pr #24 Str TC, O/A Foil, PVC Jkt, CMR

Line Level Audio Cable, 1 Pair 24 AWG (7 x 32) Tinned Copper, PP insulation, Overall Beldfoil® Shield, PVC Jacket, CMR

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Line level audio; Low voltage analog signals

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 1 24 AWG 7x32 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) PP - Polypropylene 0.010 in (0.25 mm) 0.043 in (1.1 mm) Black & Red

Outer Shield

Shield Type Material Coverage Drainwire Type Notes
Tape Bi-Laminate (Alum+Poly) 100% 24 AWG (7x32) TC Drain wire is inside foil shield.

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.020 in (0.51 mm) 0.129 in (3.28 mm)

Table Notes

Jacket and shield are bonded so both can be removed on automatic stripping equipment.

Overall Cable Diameter (Nominal)

0.129 in (3.28 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Characteristic Impedence Nom. Velocity of Prop. Max. Current
Pair(s) 28.8 Ohm/1000ft 31 pF/ft (100 pF/m) 58 pF/ft (190 pF/m) 52 Ohm 66% 3.8 Amps per conductor @ 30°C

Voltage

UL Voltage Rating
300 V (CMR)

Temperature

UL Temperature Operating
60°C -20°C to +60°C

Bend Radius

Stationary Min. Installation Min.
1.2 in (30 mm) 1.2 in (30 mm)

Max. Pull Tension

16.5 lbs (7.48 kg)

Bulk Cable Weight

10 lbs/1000ft

Environmental Suitability

Indoor - Riser, Indoor

Flammability / Reaction to Fire

UL 1666 Riser, IEEE 1202 FT4, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 800, CMR

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Notes

For cross-connect use with 1408R (et. al.) Snake Cables.

Update and Revision

Revision Number: 0.460 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.460 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC
1883A 0101000 Black Reel 1,000 ft 612825126089
1883A 010U1000 Black UnReel 1,000 ft 612825126072
1883A 010N1000 Black Reel w/Small Barrel 1,000 ft 612825126065
1883A 010N2000 Black Reel w/Small Barrel 2,000 ft 612825366997
1883A 0061000 Blue, Light Reel 1,000 ft 612825125983
1883A 006U1000 Blue, Light UnReel 1,000 ft 612825125976
1883A 006N1000 Blue, Light Reel w/Small Barrel 1,000 ft 612825125969
1883A 006N2000 Blue, Light Reel w/Small Barrel 2,000 ft 612825380184
1883A 0011000 Brown Reel 1,000 ft 612825125907
1883A 001U1000 Brown UnReel 1,000 ft 612825125891
1883A 001N1000 Brown Reel w/Small Barrel 1,000 ft 612825125884
1883A 0081000 Gray Reel 1,000 ft 612825126034
1883A 008U1000 Gray UnReel 1,000 ft 612825126027
1883A 008N1000 Gray Reel w/Small Barrel 1,000 ft 612825126010
1883A 008N2000 Gray Reel w/Small Barrel 2,000 ft 612825366980
1883A N3U1000 Green, Mil Reel 1,000 ft 612825125877
1883A N3UU1000 Green, Mil UnReel 1,000 ft 612825125860
1883A N3UN1000 Green, Mil Reel w/Small Barrel 1,000 ft 612825125846
1883A N3UN2000 Green, Mil Reel w/Small Barrel 2,000 ft 612825125853
1883A 0021000 Red Reel 1,000 ft 612825125938
1883A 002U1000 Red UnReel 1,000 ft 612825125921
1883A 002N1000 Red Reel w/Small Barrel 1,000 ft 612825125914
1883A 002N2000 Red Reel w/Small Barrel 2,000 ft 612825366973
1883A 0071000 Violet Reel 1,000 ft 612825126003
1883A 007U1000 Violet UnReel 1,000 ft 612825125990
1883A 0091000 White Reel 1,000 ft 612825126058
1883A 009U1000 White UnReel 1,000 ft 612825126041
1883A 004N1000 Yellow Reel w/Small Barrel 1,000 ft 612825125945
1883A 004N2000 Yellow Reel w/Small Barrel 2,000 ft 612825125952