Product Number: 2451RW
Indoor/Outdoor Stadium, Line Level Audio Cable, 1 Pr #22 Str TC, O/A Foil, CPE Jkt, CMR, Waterblocked
Line Level Audio Cable, 1 Pair 22 AWG (7x30) Tinned Copper, PP Insulation, Overall Beldfoil® Shield, Waterblocking Tape, CPE jacket, CMR
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Line level audio; Low voltage analog signals; Dual-purpose indoor/outdoor with no transition, Below-grade, Wet locations |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Pair(s) | 1 | 22 AWG | 7x30 | TC - Tinned Copper |
Insulation
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Pair(s) | PP - Polypropylene | 0.009 in (0.23 mm) | 0.046 in (1.2 mm) | Black & Red |
Outer Shield
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 22 AWG (7x30) TC |
Waterblocking |
Waterblock Tape |
---|
Outer Jacket
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
CPE - Chlorinated Polyethylene | 0.023 in (0.58 mm) | 0.158 in (4.01 mm) |
Overall Cable Diameter (Nominal) |
0.158 in (4.01 mm) |
---|
Electrical Characteristics
Electricals
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Velocity of Prop. | Max. Current |
---|---|---|---|---|---|---|
Pair(s) | 14.5 Ohm/1000ft (47.6 Ohm/km) | 34 pF/ft (110 pF/m) | 67 pF/ft (220 pF/m) | 45 Ohm | 66% | 2.9 Amps per conductor @ 25°C |
Voltage
UL Voltage Rating |
---|
300 V (CMR) |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
75°C | -20°C to +75°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
1.6 in (41 mm) | 1.6 in (41 mm) |
Max. Pull Tension |
27 lbs (12 kg) |
---|---|
Bulk Cable Weight |
13 lbs/1000ft (19 kg/km) |
Standards and Compliance
Environmental Suitability |
Indoor/Outdoor, Water Exposure/Below-Grade Conduit, Indoor, Outdoor, UV Resistance, Aerial - When supported by messenger wire |
---|---|
Flammability / Reaction to Fire |
UL1666 Riser |
NEC / UL Compliance |
Article 800, CMR |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Product Notes
Notes |
Print legend includes sequential footage marks. |
---|
History
Update and Revision |
Revision Number: 0.167 Revision Date: 02-15-2024 |
---|
Information
Update and Revision |
Revision Number: 0.167 Revision Date: 02-15-2024 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
2451RW 0101000 | Black | Reel | 1,000 ft | 612825384847 | |
2451RW 0105000 | Black | Reel | 5,000 ft | 612825384854 | C Z |