Product Number: 4309ULW

Security & Sound, 12 Conductor 18 AWG BC, LSZH, Cca

Security & Commercial Audio Cable, 12-18 AWG stranded bare copper conductors with Low Smoke Zero Halogen insulation, LSZH jacket with ripcord, CPR Cca

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Intercom/PA Systems, Sound/Audio Systems, Control Systems

Conductor

AWG Stranding Material Nominal Diameter No. of Conductors
18 7x26 BC - Bare Copper 1.22 mm 12

Conductor Count

12

Insulation

Material Nominal Diameter Diameter +/- Tolerance Nominal Wall Thickness
LSZH - Low Smoke Zero Halogen (Flame Retardant) 1.72 mm 0.05 mm 0.25 mm

Outer Jacket

Material Nominal Diameter Nominal Wall Thickness
LSZH - Low Smoke Zero Halogen (Flame Retardant) 9.4 mm 1.2 mm

Conductor DCR

Nominal Conductor DCR
21.3 Ohm/km

Capacitance

Nom. Capacitance Conductor to Conductor
100 pF/m

Voltage

Voltage Rating [V]
300 V

Installation Temperature Range

-20°C To +70°C

Storage Temperature Range

-30°C To +70°C

Operating Temperature Range

-20°C To +70°C

Max. Pull Tension

480 N

Min. Bend Radius During Installation

93 mm

Min Setting Radius

46 mm

CPR Euroclass

Cca-s1,d1,a1

Environmental Space

Indoor - Euroclass Cca

IEC Flammability

IEC 60332-1-2

IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity

2.5 µS/mm

IEC 60754-2 - Halogen Acid Gas Amount - Min. pH

4.3

IEC 61034-2 - Smoke Density Min. Transmittance

60%

Update and Revision

Revision Number: 0.27 Revision Date: 02-05-2025

Update and Revision

Revision Number: 0.27 Revision Date: 02-05-2025


Part Numbers

Item #
4309ULW.00500