Product Number: 70030
AUDIO ANALOG 1 PAIR, 24AWG, ISTP, LSZH
ANALOG AUDIO 1 PAIR, 24AWG/0.22mm², ISTP, LSZH
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Single pair 24 AWG halogen free screened pair cable for analog audio; For analogue audio |
---|
Physical Characteristics (Overall)
Conductor
AWG | Stranding | Material | Construction n x D | No. of Pairs |
---|---|---|---|---|
24 | 7x32 | BC-OFHC - Oxygen-Free Bare Copper (High Conductivity) | 7x0.20 mm | 1 |
Conductor Count |
2 |
---|---|
Total Number of Pairs |
1 |
Insulation
Type | Material | Nominal Diameter | Diameter +/- Tolerance |
---|---|---|---|
Insulation | PE - Polyethylene | 1.02 mm | 0.05 mm |
Color Chart
Number | Color |
---|---|
Pair 1 | Red & Black |
Outer Shield
Type | Material | Coverage [%] | Drainwire Material | Drainwire AWG | Drainwire Construction n x D | Drainwire Position |
---|---|---|---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | TC - Tinned Copper | 24 | 7x0.20 mm | Under shielding foil |
Outer Jacket
Material | Nominal Diameter | Diameter +/- Tolerance |
---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 3.1 mm | 0.1 mm |
Construction and Dimensions
Cabling
Description |
---|
1 Pair + Stranded tinned copper drainwire (AWG 24)(7x0.20) |
Electrical Characteristics
Conductor DCR
Nominal Conductor DCR | Nominal Outer Shield DCR |
---|---|
88.5 Ohm/km | 52 Ohm/km |
Capacitance
Nom. Capacitance Conductor to Conductor | Nom. Capacitance Conductor to Shield |
---|---|
92 pF/m | 180 pF/m |
Inductance
Nominal Inductance |
---|
0.75 µH/m |
Temperature Range
Other Temp Range |
-30-+70 °C |
---|
Mechanical Characteristics
Max. Pull Tension |
70 N |
---|---|
Min. Bend Radius During Installation |
31 mm |
Min Setting Radius |
15.5 mm |
Standards
CPR Euroclass |
Dca-s2,d1,a1 |
---|
Applicable Environmental and Other Programs
Environmental Space |
Indoor - Euroclass Dca |
---|
Flammability, LS0H, Toxicity Testing
IEC Flammability |
IEC 60332-1-2 |
---|---|
LOI of Jacket |
34 % |
IEC 60754-1 - Halogen Amount |
Zero |
IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity |
2.5 µS/mm |
IEC 60754-2 - Halogen Acid Gas Amount - Min. pH |
4.3 |
IEC 61034-2 - Smoke Density Min. Transmittance |
60% |
History
Update and Revision |
Revision Number: 0.165 Revision Date: 02-15-2024 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.165 Revision Date: 02-15-2024 |
---|
Part Numbers
Item # | Color | Put-Up Type | Length | EAN |
---|---|---|---|---|
70030.01100 | Black | Reel | 100 m | 8719605009548 |
70030.01500 | Black | Reel | 500 m | 8719605009555 |
70030.00100 | Gray | Reel | 100 m | 8719605009524 |
70030.00500 | Gray | Reel | 500 m | 8719605009531 |