Product Number: 70031

AUDIO ANALOG 1 PAIR, 22AWG, ISTP, LSZH

ANALOG AUDIO 1 PAIR, 22AWG/0.34mm², ISTP, LSZH

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

1-pair 22AWG halogen-free screened pair cable; For analogue audio

Conductor

AWG Stranding Material Construction n x D
22 7x30 BC-OFHC - Oxygen-Free Bare Copper (High Conductivity) 7x0.25 mm

Conductor Count

2

Total Number of Pairs

1

Insulation

Type Material Nominal Diameter Diameter +/- Tolerance
Insulation PE - Polyethylene 1.16 mm 0.05 mm

Color Chart

Number Color
Pair 1 Red & Black

Outer Shield

Type Material Coverage [%] Drainwire Material Drainwire AWG Drainwire Construction n x D Drainwire Position
Tape Bi-Laminate (Alum+Poly) 100% TC - Tinned Copper 22 7x0.25 mm Under shielding foil

Outer Jacket

Material Nominal Diameter Diameter +/- Tolerance
LSZH - Low Smoke Zero Halogen (Flame Retardant) 3.50 mm 0.20 mm

Cabling

Description
1 pair

Conductor DCR

Nominal Conductor DCR Nominal Outer Shield DCR
46.0 Ohm/km 46.9 Ohm/km

Capacitance

Nom. Capacitance Conductor to Conductor Nom. Capacitance Conductor to Shield
115 pF/m 220 pF/m

Inductance

Nominal Inductance
0.56 µH/m

Voltage

Non-UL Voltage Rating
100 V

Other Temp Range

-30 to +70 °C

Max. Pull Tension

120 N

Min. Bend Radius During Installation

35 mm

Min Setting Radius

17.5 mm

CPR Euroclass

Eca

Environmental Space

Indoor - Euroclass Eca

IEC Flammability

IEC 60332-1-2

LOI of Jacket

Min. 34 %

IEC 60754-1 - Halogen Amount

Zero

IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity

2.5 µS/mm

IEC 60754-2 - Halogen Acid Gas Amount - Min. pH

4.3

Update and Revision

Revision Number: 0.177 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.177 Revision Date: 02-03-2025

Part Numbers

Item # Color Put-Up Type Length EAN
70031.01100 Black Reel 100 m 8719605125750
70031.01500 Black Reel 500 m 8719605125767
70031.00100 Gray Reel 100 m 8719605009579
70031.00500 Gray Reel 500 m 8719605009586