Product Number: 70041
AUDIO ANALOG 2 PAIR, 26AWG, LSZH
ANALOG AUDIO 2 PAIR, 26AWG/0.14mm², LSZH
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Audio snake cable used in professional studios; For the transmission of analogue signals |
---|
Physical Characteristics (Overall)
Conductor
AWG | Stranding | Material | Cross Section | Construction n x D |
---|---|---|---|---|
26 | 7x34 | BC-OFHC - Oxygen-Free Bare Copper (High Conductivity) | 0.14 mm² | 7x0.16 mm |
Conductor Count |
4 |
---|---|
Total Number of Pairs |
2 |
Insulation
Type | Material | Nominal Diameter | Diameter +/- Tolerance |
---|---|---|---|
Insulation | PE - Polyethylene | 1.00 mm | 0.03 mm |
Color Chart
Number | Color |
---|---|
Pair 1 t/m 2 | White & Red |
Inner Shield
Type | Material | Material Trade Name | Coverage [%] | Drainwire Material | Drainwire AWG | Drainwire Construction n x D |
---|---|---|---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% | Stranded tinned copper | 26 | 7x0.16 mm |
Table Notes |
Aluminum inside |
---|
Inner Jacket
Material | Nominal Diameter | Diameter +/- Tolerance |
---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 2.80 mm | 0.10 mm |
Table Notes |
Elements are numbered for identification |
---|
Outer Shield
Type | Material | Coverage [%] | Drainwire Material | Drainwire AWG | Drainwire Construction n x D |
---|---|---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | TC - Tinned Copper | 26 | 7x0.16 mm |
Outer Jacket
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 8.00 mm | 1.10 mm |
Construction and Dimensions
Cabling
Description | Filler |
---|---|
2 fillers + 2 pairs | Polypropylene (2x) |
Electrical Characteristics
Conductor DCR
Nominal Conductor DCR |
---|
134.0 Ohm/km |
Capacitance
Nom. Capacitance Conductor to Conductor |
---|
90 pF/m |
Delay
Nominal Velocity of Propagation (VP) [%] |
---|
66% |
Temperature Range
Other Temp Range |
-30 to +70 °C |
---|
Mechanical Characteristics
Min. Bend Radius During Installation |
80 mm |
---|---|
Min Setting Radius |
40 mm |
Standards
CPR Euroclass |
Eca |
---|
Applicable Environmental and Other Programs
Environmental Space |
Indoor |
---|
Flammability, LS0H, Toxicity Testing
IEC Flammability |
IEC 60332-1-2 |
---|---|
LOI of Jacket |
Min. 34 % |
IEC 60754-1 - Halogen Amount |
Zero |
IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity |
2.5 µS/mm |
IEC 60754-2 - Halogen Acid Gas Amount - Min. pH |
4.3 |
History
Update and Revision |
Revision Number: 0.177 Revision Date: 02-03-2025 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.177 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Put-Up Type | Length | EAN |
---|---|---|---|---|
70041.00500 | Black | Reel | 500 m | 8719605009807 |