Product Number: 70066CH

8 x QUAD SNAKE, 26AWG, FRNC/LSZH-C

8 x QUAD SNAKE, 26AWG, FRNC/LSZH-C

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

8 fold star-quad FRNC microphone cable

Conductor

AWG Stranding Material Construction n x D
26 Stranded BC - Bare Copper 19x0.10 mm

Conductor Count

32

Insulation

Type Material Nominal Diameter Diameter +/- Tolerance
Insulation PE - Polyethylene 1.15 mm 0.05 mm

Color Chart

Number Color
Quad 1 White & Blue & White/Blue & Blue/White

Table Notes

With ringmarking

Color Chart 2

Number Color
Quad 1 1
Quad 2 2
Quad 3 3
Quad 4 4
Quad 5 5
Quad 6 6
Quad 7 7
Quad 8 8

Inner Shield

Type Material Coverage [%] Drainwire Material Drainwire AWG Drainwire Construction n x D Drainwire Position
Tape Bi-Laminate (Alum+Poly) 100% Stranded tinned copper 26 7x0.16 mm Under shielding foil

Table Notes

Aluminum inside

Inner Jacket

Material Color Nominal Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant) Gray (like RAL 7001) 3.70 mm

Table Notes

Elements are numbered 1-8 for identification

Outer Jacket

Material Nominal Diameter Diameter +/- Tolerance Nominal Wall Thickness
LSZH - Low Smoke Zero Halogen (Flame Retardant) 16.70 mm 0.50 mm 1.50 mm

Cabling

Description
1 center filler + 8 quads + 7 fillers + 1 stranded tinned copper drainwire (16AWG) (26x0.254 mm) covered with a non-woven foil

Conductor DCR

Nominal Conductor DCR
110.0 Ohm/km

Capacitance

Nom. Capacitance Conductor to Conductor Nom. Capacitance Conductor to Shield
164 pF/m 222 pF/m

Voltage

Voltage Rating [V]
300 V

Other Temp Range

-30 to +70 °C

Min. Bend Radius During Installation

167 mm

Min. Bend Radius During Operation

250.5 mm

CPR Euroclass

Dca-s2,d2,a1

Environmental Space

Indoor - Euroclass Dca

IEC Flammability

IEC 60332-1-2, IEC 60332-3-24

IEC 60754-1 - Halogen Amount

Zero

IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity

2.5 µS/mm

IEC 60754-2 - Halogen Acid Gas Amount - Min. pH

4.3

Update and Revision

Revision Number: 0.162 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.162 Revision Date: 02-03-2025


Part Numbers

Item # Color Put-Up Type Length EAN
70066CH.00500 Black Reel 500 m 8719605010629
70066CH.001000 Black Reel 1,000 m 8719605010605