Product Number: 8404

Microphone Cable, Star Quad, 4 C #20 Str TC, Rayon & 85% TC Braid, PVC Jkt

Microphone Cable, Star Quad, 4 Conductor 20 AWG (19 x 32) Tinned Copper (High conductivity), PE Insulation, Rayon® Braid, 85% Tinned Copper Braid Shield, PVC jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Low frequency microphone or musical instruments; Balanced analog audio; Low Noise for high-EMI environments

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 4 20 AWG 19x32 TC - Tinned Copper (High Conductivity)

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PE - Polyethylene 0.016 in (0.41 mm) 0.069 in (1.8 mm) Clear, Black, Red, Green

Outer Shield

Shield Type Material Coverage
Braid Rayon® 85%
Braid Tinned Copper (TC) 85%

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.032 in (0.81 mm) 0.252 in (6.40 mm)

Overall Cable Diameter (Nominal)

0.252 in (6.40 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Characteristic Impedence Nom. Velocity of Prop. Max. Current
Conductor(s) 10.2 Ohm/1000ft 23 pF/ft (75 pF/m) 45 Ohm 66% 3.1 Amps per conductor @ 25°C

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
60°C -20°C to +60°C

Bend Radius

Stationary Min. Installation Min.
2.5 in (64 mm) 2.5 in (64 mm)

Max. Pull Tension

100 lbs (45 kg)

Bulk Cable Weight

46 lbs/1000ft

Environmental Suitability

Indoor (Not Riser or Plenum), Indoor

Flammability / Reaction to Fire

VW-1

AWM Compliance

AWM 2094

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Notes

Overall cabling separator material: Rayon braid. Quad connection scheme: The two blue wires (or wires directly opposite one another) are connected together to form one conductor, and similarly the two white wires (or remaining wires) are connected together to form the second conductor.

Update and Revision

Revision Number: 0.497 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.497 Revision Date: 02-03-2025


Part Numbers

Item # Color Putup Type Length UPC Footnote
8404 060100 Chrome Reel 100 ft 612825206187
8404 060500 Chrome Reel 500 ft 612825206163 C
8404 0601000 Chrome Reel 1,000 ft 612825206194 C
8404 060U1000 Chrome UnReel 1,000 ft 612825206200