Product Number: 8405

Microphone Cable, 5 Conductor 20 AWG, TC

Mic, 20 AWG stranded (19x32) high-conductivity TC conductors, cabled, polyethylene insulation, rayon braid, TC braid shield (85% coverage), PVC jacket.

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Ruggedized, deployable microphone for studio or live performance; Balanced analog audio

Conductor

AWG Stranding Material Nominal Diameter No. of Conductors
20 19x32 TC - Tinned Copper (High Conductivity) 0.037 in 5

Conductor Count

5

Insulation

Material Nominal Diameter Nominal Wall Thickness
PE - Polyethylene 0.069 in 0.016 in

Color Chart

Number Color
1 Black
2 Clear
3 Green
4 Red
5 Blue

Outer Shield

Type Material Coverage [%]
Braid Rayon® 85%
Braid Tinned Copper (TC) 85%

Outer Jacket

Material Nominal Diameter Min. Wall Thickness Nominal Wall Thickness Separator Material
PVC - Polyvinyl Chloride 0.281 in 0.005 in 0.035 in Cotton Serve

Cabling

Filler
Jute

Conductor DCR

Nominal Conductor DCR Nominal Conductor DCR Conductor Resistance Nominal Outer Shield DCR
10.2 Ohm/1000ft 10.2 Ohm/1000ft 3.47 Ohm/1000ft

Capacitance

Nom. Capacitance Conductor to Conductor Nom. Capacitance Conductor to Other Conductor to Shield
23 pF/ft 40 pF/ft

Current

Max. Recommended Current [A]
3.2 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V RMS (UL AWM Style 2094)

UL Temp Rating

60°C

Operating Temperature Range

-20°C To +60°C

Bulk Cable Weight

59 lbs/1000ft

Max. Pull Tension

139 lbs

Min. Bend Radius/Minor Axis

2.8 in

UL AWM Style Compliance

AWM 2094 (300 V 60°C)

Environmental Space

Indoor (Not Riser or Plenum)

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/11/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

MII Order #39 (China RoHS)

Yes

Suitability - Indoor

Yes

UL Flammability

UL1685 UL Loading, VW-1

UL voltage rating

300 V RMS (UL AWM Style 2094)

Plenum (Y/N)

No

Footnote

C - CRATE REEL PUT-UP.

Update and Revision

Revision Number: 0.386 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.386 Revision Date: 02-03-2025


Part Numbers

Item # Color Put-Up Type Length UPC
8405 060250 Chrome Reel 250 ft 612825206224
8405 060500 Chrome Reel 500 ft 612825206231
8405 0601000 Chrome Reel 1,000 ft 612825206217