Product Number: 8422

Microphone Cable, 2 C #22 Str TC, 85% TC Braid, Cotton Braid, PVC Jkt

Microphone Cable, 2 Conductor 22 AWG (16 x 34) Tinned Copper (High conductivity), PE Insulation, 85% Tinned Copper Braid Shield, Cotton Braid, PVC Jacket

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Suitable Applications

Low frequency microphone or musical instruments; Balanced analog audio; Low Noise for high-EMI environments

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 2 22 AWG 16x34 TC - Tinned Copper (High Conductivity)

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PE - Polyethylene 0.021 in (0.53 mm) 0.072 in (1.8 mm) Clear, Black

Outer Shield

Shield Type Material Coverage
Braid Cotton 85%
Braid Tinned Copper (TC) 85%

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.029 in (0.74 mm) 0.231 in (5.87 mm)

Overall Cable Diameter (Nominal)

0.231 in (5.87 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Characteristic Impedence Max. Current
Conductor(s) 15.9 Ohm/1000ft 18 pF/ft (59 pF/m) 32 pF/ft (100 pF/m) 90 Ohm 2.9 Amps per conductor @ 25°C

Voltage

Voltage Rating
1000 V

Temperature

Operating
-40°C to +80°C

Bend Radius

Stationary Min. Installation Min.
2.3 in (58 mm) 2.3 in (58 mm)

Max. Pull Tension

93 lbs (42 kg)

Bulk Cable Weight

30 lbs/1000ft

Environmental Suitability

Indoor (Not Riser or Plenum), Indoor

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Notes

DOS#: 16120-880912-2018

Update and Revision

Revision Number: 0.503 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.503 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC Footnote
8422 060500 Chrome Reel 500 ft 612825206521 C
8422 0601000 Chrome Reel 1,000 ft 612825206545 C
8422 060U1000 Chrome UnReel 1,000 ft 612825206552