Product Number: 8723SB
Audio & Instrumentation, 2 Pair 22 AWG, TC, Individually Shielded, Shipboard
Audio & Instrumentation, 22 AWG stranded (7x30) tinned copper conductors, twisted pairs, polypropylene insulation, individually shielded with 100% Beldfoil® shield (100% coverage), 24 AWG stranded tinned copper drain wire, LSZH jacket.
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
shipboard applications; low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; panel wiring |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Pair(s) | 2 | 22 AWG | 7x30 | TC - Tinned Copper |
Insulation
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Pair(s) | PP - Polypropylene | 0.009 in (0.23 mm) | 0.046 in (1.2 mm) | Black & Red, Green & White |
Inner Shield
Element | Shield Type | Material | Coverage | Drainwire Type | Notes |
---|---|---|---|---|---|
Pair(s) | Tape | Bi-Laminate (Alum+Poly) | 100% | 24 AWG (7x32) TC | foil-out tape on each pair, one drain wire |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 0.034 in (0.86 mm) | 0.196 in (4.98 mm) |
Overall Cable Diameter (Nominal) |
0.196 in (4.98 mm) |
---|
Electrical Characteristics
Electricals
Element | Nom. Conductor DCR | Nom. Inner Shield DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Velocity of Prop. | Max. Current |
---|---|---|---|---|---|---|---|
Pair(s) | 18.2 Ohm/1000ft | 18.38 Ohm/1000ft (60.30 Ohm/km) | 35 pF/ft (110 pF/m) | 62 pF/ft (200 pF/m) | 45 Ohm | 66% | 2.8 Amps per Conductor at 25ºC |
Voltage
UL Voltage Rating |
---|
300 V (CMG-LS) |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
105°C | -30°C to +105°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
2.0 in (51 mm) | 2.0 in (51 mm) |
Max. Pull Tension |
42 lbs (19 kg) |
---|---|
Bulk Cable Weight |
24 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor/Outdoor, Indoor, Non-Halogenated |
---|---|
Flammability / Reaction to Fire |
UL 1685 FT4 Loading, IEEE 1202, IEC 60332-1-2, IEC 60332-3-22 |
CPR Compliance |
CPR Euroclass: Eca |
NEC / UL Compliance |
Article 800, CMG-LS |
CEC / C(UL) Compliance |
CMG-ST1 |
IEEE Compliance |
Std. 45 Clause 23 |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
UK Regulation Compliance |
UKCA Mark |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Product Notes
Notes |
UL444, ABS Certificate 20-2049434-PDA |
---|
History
Update and Revision |
Revision Number: 0.507 Revision Date: 02-03-2025 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.507 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
8723SB 0101000 | Black | Reel | 1,000 ft | 612825214595 | C |