Product Number: 8780

Audio Cable, #16-1pr, TC, O/A Shield, CMG

16 AWG stranded (19x29) tinned copper conductors, PVC insulation, twisted pair, tinned copper spiral wrapped shield (85% coverage), PVC jacket.

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; computer communication; panel wiring

Conductor

Size Stranding Material
16 19x29 TC - Tinned Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter Color Code
PVC - Polyvinyl Chloride 0.023 in (0.58 mm) 0.105 in (2.67 mm) Black and White

Outer Shield

Shield Type Material Coverage
Spiral Serve / Screen Tinned Copper (TC) 85%

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.030 in (0.76 mm) 0.28 in

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Characteristic Impedence Nom. Velocity of Prop. Max. Current
4.75 Ohm/1000ft (15.6 Ohm/km) 57 pF/ft (190 pF/m) 98 pF/ft (320 pF/m) 37 Ohm 65% 7.1 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V RMS

Temperature

UL Temperature Operating
60°C -20°C To +60°C

Max. Pull Tension

61 lbs (28 kg)

Bulk Cable Weight

42 lbs/1000ft (63 kg/km)

Environmental Suitability

Indoor (Not Riser or Plenum), Indoor

Flammability / Reaction to Fire

UL1685 FT4 Loading, FT4, 1202

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

CMG

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.428 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.428 Revision Date: 02-03-2025


Part Numbers

Item # Color Putup Type Length UPC Footnote
8780 060500 Chrome Reel 500 ft 612825216322 C
8780 0601000 Chrome Reel 1,000 ft 612825216315 C
8780 060U1000 Chrome UnReel 1,000 ft 612825216339
8780 0605000 Chrome Reel 5,000 ft 612825216292