Product Number: 8787
Audio, Control and Instrumentation, 8 Conductor 24 AWG, Shielded Quads; 2 Conductor 22 AWG Unshielded
8 Conductor 24 AWG stranded (7x32) TC, shielded quads, polyethylene insulation, 24 AWG stranded TC drain wire; 2 Conductor 22 AWG stranded (7x30) TC , Unshielded, PVC insulation, PVC jacket.
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; computer communication; panel wiring |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Conductor(s) | 8 | 24 AWG | 7x32 | TC - Tinned Copper |
Conductor(s) | 2 | 22 AWG | 7x30 | TC - Tinned Copper |
Insulation
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Conductor(s) | PE - Polyethylene | 0.012 in (0.30 mm) | 0.048 in (1.2 mm) | Red Quad, White, Green Quad, Blue |
Conductor(s) | PVC - Polyvinyl Chloride | 0.015 in (0.38 mm) | 0.060 in (1.5 mm) | Gray, White, Blue, Green, Red Beldfoil®, Brown, Red, Yellow, Orange, Green Beldfoil®, White, Blue, Unshielded |
Inner Shield
Element | Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|---|
Over Quad | Tape | Bi-Laminate (Alum+Poly) | 100% | 24 AWG (7x32) TC |
Over Quad | Tape | Bi-Laminate (Alum+Poly) | 100% | 24 AWG (7x32) TC |
Table Notes |
Gray, White, Blue, Green; Brown, Red, Yellow, Orange; White, Blue |
---|
Outer Shield
Material |
---|
No Shield |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
PVC - Polyvinyl Chloride | 0.03 in (0.76 mm) | 0.29 in |
Overall Cable Diameter (Nominal) |
0.29 in. |
---|
Electrical Characteristics
Electricals
Nom. Conductor DCR | Nom. Inner Shield DCR | Max. Current |
---|---|---|
28.7 Ohm/1000ft | 15.79 Ohm/1000ft (51.80 Ohm/km) | 1.5 Amps per Conductor at 25°C (24 AWG) |
15 Ohm/1000ft (49 Ohm/km) | 15.79 Ohm/1000ft (51.80 Ohm/km) | 3 Amps per Conductor at 25ºC (22 AWG) |
Voltage
Voltage Rating |
---|
350 V |
Mechanical Characteristics
Temperature
Operating |
---|
-20°C To +80°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
2.9 in (74 mm) | 2.9 in |
Max. Pull Tension |
51.2 lbs (23.2 kg) |
---|---|
Bulk Cable Weight |
45 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor (Not Riser or Plenum), Indoor |
---|---|
Flammability / Reaction to Fire |
VW-1, IEC 60332-1-2 |
CPR Compliance |
CPR Euroclass: Eca |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
UK Regulation Compliance |
UKCA Mark |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Product Notes
Notes |
Inner Beldfoil« shield over 24 AWG quads. Each quad wrapped in transparent polyester tape. Red Beldfoil« shield over one quad, Green Beldfoil« shield over the other. (2) quads and (2) unshielded conductors cabled. |
---|
History
Update and Revision |
Revision Number: 0.360 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.360 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
8787 060500 | Chrome | Reel | 500 ft | 612825216391 | C |
8787 060U500 | Chrome | UnReel | 500 ft | 612825216414 |