Product Number: 9394
Microphone Cable, 1 Conductor 20 AWG, TC
20 AWG stranded (27x34) high-conductivity TC conductor, EPDM rubber insulation, conductive textile (100%) plus TC spiral shields (95% coverage), paper tape, CPE jacket.
-
Availability:
-
Global inventory:
Specifications
Physical Characteristics (Overall)
Conductor
AWG | Stranding | Material | Nominal Diameter | No. of Coax |
---|---|---|---|---|
20 | 27x34 | TC - Tinned Copper (High Conductivity) | 0.037 in | 1 |
Conductor Count |
1 |
---|
Insulation
Material | Nominal Diameter |
---|---|
EPDM - Ethylene Propylene Diene Monomer | 0.097 in |
Outer Shield
Type | Layer | Material | Coverage [%] |
---|---|---|---|
Spiral Serve / Screen | 1 | Textile (Conductive) | 100% |
Spiral Serve / Screen | 2 | Tinned Copper (TC) | 95% |
Tape | 3 | 100% |
Outer Jacket
Material | Nominal Diameter | Nominal Wall Thickness | Separator Material |
---|---|---|---|
CPE - Chlorinated Polyethylene | 0.19 in | 0.033 in | Paper Tape |
Electrical Characteristics
Conductor DCR
Nominal Conductor DCR | Nominal Conductor DCR Conductor Resistance | Nominal Outer Shield DCR | Outer Conductor DCR |
---|---|---|---|
10.2 Ohm/1000ft | 10.2 Ohm/1000ft | 8.7 Ohm/1000ft | 8.7 Ohm/1000ft |
Capacitance
Max. Capacitance Conductor to Shield | Nom. Capacitance Conductor to Shield |
---|---|
55 pF/ft | 55 pF/ft |
Min Insulation Resistance |
500 Megohms/1000 ft. @ 500 V DC |
---|
Impedance
Nominal Characteristic Impedance |
---|
34 Ohm |
Current
Max. Recommended Current [A] |
---|
4 Amps per Conductor at 25ºC (10°C Temperature Rise) |
Voltage
Non-UL Voltage Rating |
---|
300 V RMS |
Electrical Characteristics Notes |
Insulation Resistance: 500 Megohms/1000 ft. @ 500 V DC |
---|
Temperature Range
Non-UL Temp Rating |
60°C |
---|---|
Operating Temperature Range |
-30°C To +60°C |
Mechanical Characteristics
Bulk Cable Weight |
25 lbs/1000ft |
---|---|
Max. Pull Tension |
28 lbs |
Min. Bend Radius/Minor Axis |
2 in |
Applicable Environmental and Other Programs
Environmental Space |
Indoor (Not Riser or Plenum) |
---|---|
EU Directive 2000/53/EC (ELV) |
Yes |
EU Directive 2003/11/EC (BFR) |
Yes |
EU Directive 2011/65/EU (RoHS 2) |
Yes |
EU Directive 2012/19/EU (WEEE) |
Yes |
EU Directive 2015/863/EU (RoHS 2 amendment) |
Yes |
EU Directive Compliance |
EU Directive 2003/11/EC (BFR) |
EU CE Mark |
Yes |
MII Order #39 (China RoHS) |
Yes |
Suitability
Suitability - Indoor |
Yes |
---|
Plenum/Non-Plenum
Plenum (Y/N) |
No |
---|
Related Part Numbers
Footnote |
C - CRATE REEL PUT-UP. |
---|
History
Update and Revision |
Revision Number: 0.380 Revision Date: 02-03-2025 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.380 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Put-Up Type | Length | UPC |
---|---|---|---|---|
9394 0101000 | Black | Reel | 1,000 ft | 612825358749 |