Product Number: 9395

Microphone Cable, 1 Conductor 18 AWG, TC

18 AWG stranded (41x34) high-conductivity TC condcutor, EPDM rubber insulation, conductive textile (100%) plus TC spiral shields (70% coverage), paper tape, CPE jacket.

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Microphone, Musical Instrument

Conductor

No. of Elements Size Stranding Nom. Diameter Material
1 18 AWG 41x34 0.047 in TC - Tinned Copper (High Conductivity)

Insulation

Material Nom. Insulation Diameter Color Code
EPDM - Ethylene Propylene Diene Monomer 0.137 in (3.48 mm) White

Outer Shield

Layer Outer Shield Type Material Coverage
1 Spiral Serve / Screen Textile (Conductive) 100%
2 Spiral Serve / Screen Tinned Copper (TC) 70%
3 Tape 100%

Outer Jacket

Material Nom. Diameter
Neoprene 0.235 in (5.97 mm)

Overall Cable Diameter (Nominal)

0.235 in (5.97 mm)

Electricals

Nom. Conductor DCR Nom. Outer Shield DCR Nom. Capacitance Cond-to-Shield Nom. Characteristic Impedance Nom. Velocity of Prop. Max. Current
6.5 Ohm/1000ft (21 Ohm/km) 11.3 Ohm/1000ft (37.1 Ohm/km) 55 pF/ft (180 pF/m) 35 Ohm 62% 6 Amps per Conductor at 25ºC

Voltage

Voltage Rating
300 V RMS

Temperature

UL Temperature Operating
60°C -30°C To +60°C

Bend Radius

Stationary Min. Installation Min.
2.5 in (64 mm) 2.5 in (64 mm)

Max. Pull Tension

60 lbs (27 kg)

Bulk Cable Weight

34 lbs/1000ft

Environmental Suitability

Indoor (Not Riser or Plenum), Indoor

Flammability / Reaction to Fire

[delete]

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Notes

(1) # Elements@Conductor1 - Entered 1 (Previous Stibo data - Blank) (2) Insulation Color 1 - Entered White (Previous Stibo data - Blank) (3) Cable Diameter (Nominal) - Entered 0.235 in (Previous Stibo data - Blank) (4) Bulk Cable Weight - Entered 34 lbs/1000 ft (Stibo data - 35 lbs/1000 ft)

Update and Revision

Revision Number: 0.481 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.481 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC Footnote
9395 0101000 Black Reel 1,000 ft 612825358633 C