Product Number: 43907NH

Speaker Cable LSZH 8x2.5mm², CPR Eca.

Speaker Cable, 8 Conductor 2.5mm² (50 x 0.25mm) Oxygen-Free Bare Copper (High Conductivity), LSZH Insulation, LSZH Jacket, Flexible, CPR Euroclass Eca.

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Speaker cable for use in indoor or outdoor applications

Conductor

Element AWG Stranding Material No. of Conductors
Conductor(s) 13 320x38 BC-OFHC - Oxygen-Free Bare Copper (High Conductivity) 7
Central Conductor 1

Conductor Count

8

Insulation

Element Material Nominal Diameter Diameter +/- Tolerance
Conductor(s) PE - Polyethylene 2.85 mm 0.1 mm
Central Conductor PE - Polyethylene 3.75 mm 0.1 mm

Color Chart

Number Color
Wire 1 Blue
Wire 2 Black
Wire 3 White
Wire 4 Green
Wire 5 Yellow
Wire 6 Purple
Wire 7 Brown

Color Chart 2

Number Color
Central conductor Red

Outer Shield

Type Material Coverage [%]
Tape Bi-Laminate (Alum+Poly) 100%

Outer Jacket

Material Nominal Diameter Diameter +/- Tolerance
LSZH - Low Smoke Zero Halogen (Flame Retardant) 12.4 mm 0.3 mm

Cabling

Description
8 conductors elements twisted together and covered with a Non woven foil

Conductor DCR

Max. Conductor DCR
8 Ohm/km

Current

Max. Recommended Current [A]
9 A

Voltage

Voltage Rating [V]
300 V

Storage Temperature Range

-15°C To +60°C

Operating Temperature Range

-5°C To +60°C

Other Temp Range

-5-+60 °C

Max. Pull Tension

20 N

Environmental Space

Indoor

Update and Revision

Revision Number: 0.120 Revision Date: 09-15-2023

Update and Revision

Revision Number: 0.120 Revision Date: 09-15-2023


Part Numbers

Item # Color Put-Up Type Length
43907NH.00500 Gray Reel 500 m