Product Number: 70049

1 PAIR AES/EBU, 24AWG, ISTP, LSZH

DIGITAL AUDIO 1 PAIR AES/EBU, 24AWG/0.22mm², ISTP, LSZH

  • Availability:
    Global
  • Global inventory:
    Available
  • Specifications
  • Part numbers
  • Resources

Specifications

Suitable Applications

1-pair 24AWG halogen-free single pair cable; For digital audio

Conductor

AWG Stranding Material Construction n x D
24 7x32 BC-OFHC - Oxygen-Free Bare Copper (High Conductivity) 7x0.20 mm

Conductor Count

2

Total Number of Pairs

1

Insulation

Type Material Nominal Diameter Diameter +/- Tolerance
Insulation PE - Polyethylene (Foam) 1.70 mm 0.05 mm

Color Chart

Number Color
Pair 1 Red & Black

Outer Shield

Type Material Coverage [%] Drainwire Material Drainwire AWG Drainwire Construction n x D Drainwire Position
Tape Bi-Laminate (Alum+Poly) 100% TC - Tinned Copper 24 7x0.20 mm Under shielding foil

Outer Jacket

Material Nominal Diameter Diameter +/- Tolerance
LSZH - Low Smoke Zero Halogen (Flame Retardant) 5.00 mm 0.10 mm

Cabling

Description
1 pair

Conductor DCR

Nominal Conductor DCR
86.0 Ohm/km

Capacitance

Nom. Capacitance Conductor to Conductor
36 pF/m

Impedance

Frequency [MHz] Nominal Characteristic Impedance Nominal Characteristic Tolerance
0.1 - 6 110 Ohm +/- 15 Ohm

Delay

Nominal Velocity of Propagation (VP) [%]
76%

Other Temp Range

-30 to +70 °C

Max. Pull Tension

70 N

Min. Bend Radius During Installation

50 mm

Min. Bend Radius During Operation

75 mm

CPR Euroclass

Dca-s1,d1,a1

Environmental Space

Indoor - Euroclass Dca

IEC Flammability

IEC 60332-1-2

LOI of Jacket

Min. 34 %

IEC 60754-1 - Halogen Amount

Zero

IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity

2.5 µS/mm

IEC 60754-2 - Halogen Acid Gas Amount - Min. pH

4.3

Update and Revision

Revision Number: 0.187 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.187 Revision Date: 02-03-2025

Part Numbers

Item # Color Put-Up Type Length EAN
70049.01500 Gray Reel 500 m 8719605009968
70049.00500 Purple Reel 500 m 8719605009944