Product Number: 70068CH
10 PAIR AES/EBU, 24AWG, ISTP, LSZH-C
DIGITAL AUDIO 10 PAIR AES/EBU, 24AWG/0.22mm², ISTP, LSZH-C
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Digital multi-modulation cable used in professional studios for the transmission of analogue and digital audio signals.; Designed to meet the requirements of the AES/EBU specification |
---|
Physical Characteristics (Overall)
Conductor
AWG | Stranding | Material | No. of Pairs |
---|---|---|---|
24 | 7x32 | BC-OFHC - Oxygen-Free Bare Copper (High Conductivity) | 10 |
Conductor Count |
20 |
---|---|
Total Number of Pairs |
10 |
Insulation
Material | Nominal Diameter | Diameter +/- Tolerance |
---|---|---|
PE - Polyethylene (Foam) | 1.45 mm | 0.03 mm |
Color Chart
Number | Color |
---|---|
Pairs 1 t/m 10 | White & Blue |
Inner Shield
Type | Material | Material Trade Name | Coverage [%] | Drainwire Material | Drainwire AWG |
---|---|---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% | Stranded tinned copper | 24 |
Inner Jacket
Material | Nominal Diameter | Diameter +/- Tolerance |
---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 3.5 mm | 0.1 mm |
Table Notes |
Elements are numbered for identification |
---|
Outer Shield
Type | Material | Coverage [%] | Drainwire Material | Drainwire AWG | Drainwire Construction n x D |
---|---|---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | TC - Tinned Copper | 24 | Stranded |
Outer Jacket
Material | Nominal Diameter | Diameter +/- Tolerance | Nominal Wall Thickness |
---|---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 15.6 mm | 0.1 mm | 1.2 mm |
Construction and Dimensions
Cabling
Description |
---|
10 pairs + drainwire stranded tinnend copper (AWG24)(7x0.20mm) + Filler |
Electrical Characteristics
Conductor DCR
Nominal Conductor DCR |
---|
86 Ohm/km |
Capacitance
Nom. Capacitance Conductor to Conductor |
---|
40 pF/m |
Impedance
Nominal Characteristic Impedance | Nominal Characteristic Tolerance |
---|---|
110 Ohm | 15 Ohm |
Delay
Nominal Velocity of Propagation (VP) [%] |
---|
80% |
Temperature Range
Other Temp Range |
-30-+70 °C |
---|
Applicable Environmental and Other Programs
Environmental Space |
Indoor |
---|
Flammability, LS0H, Toxicity Testing
IEC Flammability |
IEC 60332-3-24 |
---|---|
LOI of Jacket |
45 % |
IEC 60754-1 - Halogen Amount |
Zero |
IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity |
2.5 µS/mm |
IEC 60754-2 - Halogen Acid Gas Amount - Min. pH |
4.3 |
History
Update and Revision |
Revision Number: 0.143 Revision Date: 01-15-2024 |
---|
Information
Update and Revision |
Revision Number: 0.143 Revision Date: 01-15-2024 |
---|
Part Numbers
Item # | Color | Put-Up Type | Length | EAN |
---|---|---|---|---|
70068CH.00500 | Violet | Reel | 500 m | 8719605010650 |