Product Number: 70073
10 Pair AES/EBU, 26AWG, ISTP, LSZH
Digital Audio 10 Pair AES/EBU, 26AWG/0.14mm², ISTP, LSZH
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Digital multi-modulation cable used in professional studios for the transmission of analogue and digital audio signals.; Designed to meet the requirements of the AES/EBU specification |
---|
Physical Characteristics (Overall)
Conductor
AWG | Stranding | Material | Cross Section | Construction n x D | No. of Pairs |
---|---|---|---|---|---|
26 | 7x34 | BC-OFHC - Oxygen-Free Bare Copper (High Conductivity) | 0.14 mm² | 7x0.15 mm | 10 |
Conductor Count |
20 |
---|---|
Total Number of Pairs |
10 |
Insulation
Material | Nominal Diameter | Diameter +/- Tolerance |
---|---|---|
PE - Polyethylene (Foam) | 1.10 mm | 0.03 mm |
Color Chart
Number | Color |
---|---|
Pair 10 | White & Blue |
Inner Shield
Type | Material | Material Trade Name | Coverage [%] | Drainwire Material | Drainwire AWG |
---|---|---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% | Stranded tinned copper | 26 |
Table Notes |
Aluminum inside |
---|
Inner Jacket
Material | Nominal Diameter | Diameter +/- Tolerance |
---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 2.90 mm | 0.1 mm |
Table Notes |
Elements are numbered for identification |
---|
Outer Shield
Type | Material | Coverage [%] | Drainwire Material | Drainwire AWG | Drainwire Construction n x D |
---|---|---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | TC - Tinned Copper | 26 | Stranded |
Outer Jacket
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 13.6 mm | 1.30 mm |
Construction and Dimensions
Cabling
Description | Filler |
---|---|
10 Pairs + Stranded tinned copper drainwire(7x0.16)(AWG 26) + 2 Fillers | Cotton (2x) |
Electrical Characteristics
Conductor DCR
Nominal Conductor DCR |
---|
134 Ohm/km |
Capacitance
Nom. Capacitance Conductor to Conductor |
---|
40 pF/m |
Impedance
Nominal Characteristic Impedance | Nominal Characteristic Tolerance |
---|---|
110 Ohm | +/- 15 Ohm |
Delay
Nominal Velocity of Propagation (VP) [%] |
---|
80% |
Temperature Range
Other Temp Range |
-30-+70 °C |
---|
Mechanical Characteristics
Min. Bend Radius During Installation |
136 mm |
---|---|
Min. Bend Radius During Operation |
204 mm |
Standards
CPR Euroclass |
Eca |
---|
Applicable Environmental and Other Programs
Environmental Space |
Indoor - Euroclass Eca |
---|
Flammability, LS0H, Toxicity Testing
IEC Flammability |
IEC 60332-1-2 |
---|---|
LOI of Jacket |
34 % |
IEC 60754-1 - Halogen Amount |
Zero |
IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity |
2.5 µS/mm |
IEC 60754-2 - Halogen Acid Gas Amount - Min. pH |
4.3 |
History
Update and Revision |
Revision Number: 0.139 Revision Date: 01-15-2024 |
---|
Information
Update and Revision |
Revision Number: 0.139 Revision Date: 01-15-2024 |
---|
Part Numbers
Item # | Color | Put-Up Type | Length | EAN |
---|---|---|---|---|
70073.01500 | Blue | Reel | 500 m | 8719605128560 |
70073.02500 | Creme Similar RAL 9001 | Reel | 500 m | 8719605128577 |
70073.00500 | Violet | Reel | 500 m | 8719605128553 |