Product Number: 8406

Microphone Cable, 3 Conductor 24 AWG, TC

24 AWG stranded (45x40) TC alloy conductors, EPDM rubber insulation, conductive textile wrap (100% coverage), TC braid shield (60% coverage), cotton serve, EPDM rubber jacket.

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Low frequency microphone or musical instruments; Balanced analog audio

Conductor

AWG Stranding Material Nominal Diameter No. of Conductors
24 45x40 TCA - Tinned Copper Alloy 0.024 in 3

Conductor Count

3

Insulation

Material Nominal Diameter Nominal Wall Thickness
EPDM - Ethylene Propylene Diene Monomer 0.065 in 0.016 in

Color Chart

Number Color
1 Black
2 Red
3 White

Outer Shield

Type Layer Material Coverage [%]
Tape 1 Textile (Conductive) 100%
Braid 2 Tinned Copper (TC) 60%
3

Outer Jacket

Material Nominal Diameter Nominal Wall Thickness Separator Material
EPDM - Ethylene Propylene Diene Monomer 0.223 in 0.025 in Cotton Serve

Conductor DCR

Nominal Conductor DCR Nominal Conductor DCR Conductor Resistance Nominal Outer Shield DCR
28.7 Ohm/1000ft 28.7 Ohm/1000ft 11.38 Ohm/1000ft

Capacitance

Nom. Capacitance Conductor to Conductor Nom. Capacitance Conductor to Other Conductor to Shield
30 pF/ft 55 pF/ft

Current

Max. Recommended Current [A]
2.2 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V RMS

Non-UL Temp Rating

90°C

Operating Temperature Range

-40°C To +90°C

Bulk Cable Weight

33 lbs/1000ft

Max. Pull Tension

67 lbs

Min. Bend Radius/Minor Axis

2.25 in

Environmental Space

Indoor (Not Riser or Plenum)

EU Directive 2011/65/EU (RoHS 2)

No

EU Directive 2015/863/EU (RoHS 2 amendment)

No

EU CE Mark

No

Suitability - Indoor

Yes

UL voltage rating

300 V RMS

Plenum (Y/N)

No

Update and Revision

Revision Number: 0.392 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.392 Revision Date: 02-03-2025

Part Numbers

Item # Color Put-Up Type Length UPC
8406 010100 Black Reel 100 ft 612825206248
8406 010500 Black Reel 500 ft 612825206255