Product Number: 9180

Audio Cable, #26-1pr, TC, O/A Foil, CM

Audio Cable, 110 Ohm, 26 AWG stranded (7x34) .018” TC conductors, Datalene® insulation, twisted pair, Beldfoil® shield (100% coverage), 26 AWG stranded TC drain wire, PVC jacket.

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Low Voltage analog Signals (4-20mA, 0-10V, ...); Low Voltage Digital Control (24V, …); Line Level audio; Computer Communication; Panel Wiring

Conductor

Size Stranding Material
26 7x34 TC - Tinned Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter Color Code Notes
PE - Polyethylene (Foam) 0.015 in (0.38 mm) 0.049 in (1.2 mm) Black & White HDPE

Outer Shield

Shield Type Material Coverage
Tape Bi-Laminate (Alum+Poly) 100%

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.022 in (0.56 mm) 0.144 in

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Characteristic Impedence Nom. Velocity of Prop. Max. Current
37.3 Ohm/1000ft (122 Ohm/km) 13 pF/ft (43 pF/m) 26 pF/ft (85 pF/m) 110 Ohm 76% 1.9 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V RMS

Temperature

UL Temperature Operating
60°C -40°C To +75°C

Max. Pull Tension

10.5 lbs (4.76 kg)

Bulk Cable Weight

10 lbs/1000ft (15 kg/km)

Environmental Suitability

Indoor - Riser, Indoor

Flammability / Reaction to Fire

UL1685 FT4 Loading, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

CMR

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Other Standard Compliance(s)

AES/EBU

Notes

For cross-connect use with 7891A (et al.) Digital Audio Snake Cables.

Update and Revision

Revision Number: 0.446 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.446 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC Footnote
9180 0601000 Chrome Reel 1,000 ft 612825225089 C
9180 Z4B1000 Violet Z4B Reel 1,000 ft 612825407386