Product Number: BE43907

Speaker Cable PVC 8x2.5mm², CPR Eca.

Speaker Cable, 8 Conductor 2.5mm² (50 x 0.25mm) Oxygen-Free Bare Copper (High Conductivity), PVC Insulation, PVC Jacket, Flexible, CPR Euroclass Eca.

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Speaker cable

Conductor

AWG Stranding Material Cross Section Construction n x D
13 Stranded BC - Bare Copper 2.5 mm² 320x0.10 mm

Conductor Count

8

Insulation

Element Type Material Nominal Diameter Diameter +/- Tolerance
Outer Conductor(s) Insulation PVC - Polyvinyl Chloride 2.85 mm 0.1 mm
Central Conductor PVC - Polyvinyl Chloride 3.75 mm 0.1 mm

Color Chart

Number Color
Wire 1 (central) Red
Wire 2 Blue
Wire 3 Black
Wire 4 White
Wire 5 Green
Wire 6 Yellow
Wire 7 Purple
Wire 8 Brown

Outer Jacket

Material Nominal Diameter Diameter +/- Tolerance
PVC - Polyvinyl Chloride 12.4 mm 0.3 mm

Table Notes

Matte Finish

Cabling

Description
8 elements twisted together covered with a non-woven separating foil

Conductor DCR

Max. Conductor DCR
8 Ohm/km

Current

Max. Recommended Current [A]
9 A

Voltage

Voltage Rating [V]
300 V

Storage Temperature Range

-15°C To +60°C

Other Temp Range

-5 to +60 °C

Max. Pull Tension

20 N

Min. Bend Radius During Installation

65 mm

CPR Euroclass

Eca

Environmental Space

Indoor - Euroclass Eca

IEC Flammability

IEC 60332-1-2

Update and Revision

Revision Number: 0.172 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.172 Revision Date: 02-03-2025


Part Numbers

Item # Color Put-Up Type Length
BE43907.00250 Black Reel 250 m