Product Number: BE46937

12 PAIR AES/EBU, 26AWG, ISTP, LSZH, STAGE

12 PAIR AES/EBU, 26AWG/0.14mm², ISTP, LSZH, STAGE

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Digital multi-modulation cable used in professional studiotechnics; For analogue and digital transmission in instruments for frequency modulation

Conductor

AWG Stranding Material Construction n x D
26 18x38 TC - Tinned Copper 18x0.10 mm

Conductor Count

24

Total Number of Pairs

12

Insulation

Type Material Nominal Diameter Diameter +/- Tolerance
Insulation PE - Polyethylene 1.13 mm 0.03 mm

Color Chart

Number Color
Pair 1 t/m 12 White & Blue

Inner Shield

Type Material Min. Coverage [%]
Tape Polyester
Spiral Serve / Screen Tinned Copper (TC) 90%

Inner Jacket

Material Color Nominal Diameter Diameter +/- Tolerance Nominal Wall Thickness
LSZH - Low Smoke Zero Halogen (Flame Retardant) Gray 2.90 mm 0.10 mm 0.20 mm

Table Notes

Elements are numbered

Outer Shield

Type Material Drainwire Material Drainwire AWG Drainwire Construction n x D Drainwire Position Min. Coverage [%]
Braid Tinned Copper (TC) TC - Tinned Copper 26 18x0.10 mm Over separating foil, under braid 90%

Outer Jacket

Material Nominal Diameter Diameter +/- Tolerance Nominal Wall Thickness
LSZH - Low Smoke Zero Halogen (Flame Retardant) 14.20 mm 0.50 mm 1.10 mm

Cabling

Description
3 fillers + 12 pairs covered with a non-woven separating foil

Conductor DCR

Max. Conductor DCR Nominal Inner Shield DCR
130 Ohm/km 40 Ohm/km

Capacitance

Nom. Capacitance Conductor to Conductor Nom. Capacitance Conductor to Shield
56 pF/m 220 pF/m

Min Insulation Resistance

2000 MOhm*km

Inductance

Nominal Pair Inductance
0.80 µH/m

Impedance

Frequency [MHz] Nominal Characteristic Impedance Nominal Characteristic Tolerance
0.1 - 6 110 Ohm +/- 10 Ohm
6 - 24 110 Ohm 20 Ohm

High Frequency (Nominal/Typical)

Frequency [MHz] Nom. Insertion Loss
2 MHz 3.1 dB/100m
4 MHz 6.2 dB/100m
5 MHz 7.3 dB/100m
6 MHz 8.2 dB/100m
12 MHz 13.1 dB/100m
24 MHz 21.1 dB/100m

Delay

Nominal Velocity of Propagation (VP) [%]
60%

Other Temp Range

-30 to +70 °C

Max. Pull Tension

600 N

Min. Bend Radius During Installation

142 mm

Min. Bend Radius During Operation

213 mm

CENELEC Compliance

EN 50290-2-20

Environmental Space

Indoor

IEC 60754-1 - Halogen Amount

Zero

IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity

2.5 µS/mm

IEC 60754-2 - Halogen Acid Gas Amount - Min. pH

4.3

Update and Revision

Revision Number: 0.170 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.170 Revision Date: 02-03-2025

Part Numbers

Item # Color Put-Up Type Length
BE46937.00250 Gray Reel 250 m
BE46937.01250 Gray Reel 250 m
BE46937.00500 Gray Reel 500 m
BE46937.01500 Gray Reel 500 m