Product Number: 1307A

Speaker Cable, 2 C #16 Str BC-OFHC, PVC Jkt, CM, DIR BUR, Flexible

Speaker Cable, 2 Conductor 16 AWG (65 x 34) Oxygen-Free Bare Copper (High Conductivity), PE Insulation, PVC Jacket, CM, Direct Burial, Flexible

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Speaker Cable; Direct Burial; Indoor/Outdoor Home Theater; In-Wall Speaker; Outdoor Speaker

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 2 16 AWG 65x34 BC - Bare Copper (High Conductivity)

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PE - Polyethylene 0.013 in (0.33 mm) 0.083 in (2.1 mm) Black, Red

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.022 in (0.56 mm) 0.210 in (5.33 mm)

Overall Cable Diameter (Nominal)

0.210 in (5.33 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Velocity of Prop. Max. Current
Conductor(s) 4.27 Ohm/1000ft 19.9 pF/ft (65.3 pF/m) 66% 18 Amps per conductor @ 30°C

Voltage

UL Voltage Rating
300 V (CM, CL3)

Temperature

UL Temperature Operating
75°C -20°C To +75°C

Bend Radius

Stationary Min. Installation Min.
2.1 in (53 mm) 2.1 in (53 mm)

Max. Pull Tension

65 lbs (29 kg)

Bulk Cable Weight

27 lbs/1000ft

Environmental Suitability

Indoor (Not Riser or Plenum), Indoor, Outdoor, Burial

Flammability / Reaction to Fire

UL 1685 UL loading , IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 725, Article 800, CL3, CM

CEC / C(UL) Compliance

CM

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Plenum Number

6200UE

Notes

Jacket has ROOM 1 2 3 4 5 6 7 8 9 0 ZONE A B C D printed on it.

Update and Revision

Revision Number: 0.495 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.495 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC Footnote
1307A 010U500 Black UnReel 500 ft 612825111283
1307A 0101000 Black Reel 1,000 ft 612825111290 C
1307A 010Z1000 Black ReelTuff Box 1,000 ft 612825435396
1307A 006U500 Blue, Light UnReel 500 ft 612825111252
1307A 008U500 Gray UnReel 500 ft 612825111269
1307A 0081000 Gray Reel 1,000 ft 612825111276 C
1307A N3UU500 Green, Mil UnReel 500 ft 612825111245
1307A 1SLU500 White 1SL UnReel 500 ft 612825111306
1307A 1SL1000 White 1SL Reel 1,000 ft 612825111313 C