Product Number: 1308A

Speaker Cable, 4 C #16 Str BC-OFHC, PVC Jkt, CM, DIR BUR, Flexible

Speaker Cable, 4 Conductor 16 AWG (65 x 34) Oxygen-Free Bare Copper (High Conductivity), PE Insulation, PVC Jacket, CM, Direct Burial, Flexible

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Speaker Cable; Direct Burial; Indoor/Outdoor Home Theater; In-Wall Speaker; Outdoor Speaker

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 4 16 AWG 65x34 BC - Bare Copper (High Conductivity)

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PE - Polyethylene 0.013 in (0.33 mm) 0.083 in (2.1 mm) Black, Red, White, Green

Outer Jacket

Material Nom. Diameter
PVC - Polyvinyl Chloride 0.270 in (6.86 mm)

Overall Cable Diameter (Nominal)

0.270 in (6.86 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Velocity of Prop. Max. Current
Conductor(s) 4 Ohm/1000ft (13 Ohm/km) 19.9 pF/ft (65.3 pF/m) 66% 9 Amps per conductor @ 25°C

Voltage

UL Voltage Rating
300 V (CM, CL3)

Temperature

UL Temperature Operating
75°C -20°C To +75°C

Bend Radius

Stationary Min. Installation Min.
2.7 in (69 mm) 2.7 in (69 mm)

Max. Pull Tension

130 lbs (59 kg)

Bulk Cable Weight

50 lbs/1000ft (74 kg/km)

Environmental Suitability

Indoor (Not Riser or Plenum), Indoor, Outdoor

Flammability / Reaction to Fire

UL1666 Riser, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 725, Article 800, CL3, CM

CEC / C(UL) Compliance

CM

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Plenum Number

6202UE

Notes

Jacket has ROOM 1 2 3 4 5 6 7 8 9 0 ZONE A B C D printed on it.

Update and Revision

Revision Number: 0.352 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.352 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC Footnote
1308A 010U500 Black UnReel 500 ft 612825111368
1308A 0101000 Black Reel 1,000 ft 612825111375
1308A 006U500 Blue, Light UnReel 500 ft 612825111337
1308A 008U500 Gray UnReel 500 ft 612825111344
1308A 0081000 Gray Reel 1,000 ft 612825111351 C
1308A N3UU500 Green, Mil UnReel 500 ft 612825111320
1308A 1SLU500 White 1SL UnReel 500 ft 612825111382
1308A 1SL1000 White 1SL Reel 1,000 ft 612825111399 C