Product Number: 1309A

Speaker Cable, 2 C #14 Str BC-OFHC, PVC Jkt, CM, DIR BUR, Flexible

Speaker Cable, 2 Conductor 14 AWG (105 x 34) Oxygen-Free Bare Copper (High Conductivity), PE Insulation, PVC Jacket, CM, Direct Burial, Flexible

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Speaker Cable; Direct Burial; Indoor/Outdoor Home Theater; In-Wall Speaker; Outdoor Speaker

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 2 14 AWG 105x34 BC - Bare Copper (High Conductivity)

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PE - Polyethylene 0.016 in (0.41 mm) 0.105 in (2.67 mm) Black, Red

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.027 in (0.69 mm) 0.264 in (6.71 mm)

Overall Cable Diameter (Nominal)

0.264 in (6.71 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Velocity of Prop. Max. Current
Conductor(s) 2.67 Ohm/1000ft 20.5 pF/ft (67.3 pF/m) 66% 25 Amps per conductor @ 30°C

Voltage

UL Voltage Rating
300 V (CM, CL3)

Temperature

UL Temperature Operating
75°C -20°C To +75°C

Bend Radius

Stationary Min. Installation Min.
2.6 in (66 mm) 2.6 in (66 mm)

Max. Pull Tension

104 lbs (47.2 kg)

Bulk Cable Weight

42 lbs/1000ft

Environmental Suitability

Indoor (Not Riser or Plenum), Indoor, Outdoor, Burial

Flammability / Reaction to Fire

UL 1685 UL loading , IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 725, Article 800, CL3, CM

CEC / C(UL) Compliance

CM

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Plenum Number

6100UE

Notes

Jacket has ROOM 1 2 3 4 5 6 7 8 9 0 ZONE A B C D printed on it.

Update and Revision

Revision Number: 0.495 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.495 Revision Date: 02-03-2025


Part Numbers

Item # Color Putup Type Length UPC Footnote
1309A 010U500 Black UnReel 500 ft 612825111443
1309A 0101000 Black Reel 1,000 ft 612825111450 C
1309A 006U500 Blue, Light UnReel 500 ft 612825111412
1309A 008U500 Gray UnReel 500 ft 612825111429
1309A 0081000 Gray Reel 1,000 ft 612825111436 C
1309A N3UU500 Green, Mil UnReel 500 ft 612825111405 C
1309A 1SLU500 White 1SL UnReel 500 ft 612825111467
1309A 1SL1000 White 1SL Reel 1,000 ft 612825111474 C