Product Number: 1313A
Speaker Cable, 2 C #10 Str BC-OFHC, PVC Jkt, CM, DIR BUR, Flexible
Speaker Cable, 2 Conductor 10 AWG (259 x 34) Oxygen-Free Bare Copper (High Conductivity), PE Insulation, PVC Jacket, CM, Direct Burial, Flexible
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Speaker Cable; Direct Burial; Indoor/Outdoor Home Theater; In-Wall Speaker; Outdoor Speaker |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Conductor(s) | 2 | 10 AWG | 259x34 | BC - Bare Copper (High Conductivity) |
Insulation
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Conductor(s) | PE - Polyethylene | 0.019 in (0.48 mm) | 0.17 in (4.3 mm) | Black, Red |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
PVC - Polyvinyl Chloride | 0.044 in (1.1 mm) | 0.428 in (10.9 mm) |
Overall Cable Diameter (Nominal) |
0.428 in (10.9 mm) |
---|
Electrical Characteristics
Electricals
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Velocity of Prop. | Max. Current |
---|---|---|---|---|
Conductor(s) | 1 Ohm/1000ft | 23.2 pF/ft (76.1 pF/m) | 66% | 40 Amps per conductor @ 30°C |
Voltage
UL Voltage Rating |
---|
300 V (CM, CL3) |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
75°C | -20°C To +75°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
4.3 in (110 mm) | 4.3 in (110 mm) |
Max. Pull Tension |
259 lbs (117 kg) |
---|---|
Bulk Cable Weight |
100 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor (Not Riser or Plenum), Indoor, Outdoor, Burial |
---|---|
Flammability / Reaction to Fire |
UL 1685 UL loading , IEC 60332-1-2 |
CPR Compliance |
CPR Euroclass: Eca |
NEC / UL Compliance |
Article 725, Article 800, CL3, CM |
CEC / C(UL) Compliance |
CM |
European Directive Compliance |
EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
UK Regulation Compliance |
UKCA Mark |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Plenum Number |
6T00UP |
Product Notes
Notes |
Jacket has ROOM 1 2 3 4 5 6 7 8 9 0 ZONE A B C D printed on it. |
---|
History
Update and Revision |
Revision Number: 0.494 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.494 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
1313A 010500 | Black | Reel | 500 ft | 612825111733 | C |
1313A 0101000 | Black | Reel | 1,000 ft | 612825111726 | C |
1313A 008500 | Gray | Reel | 500 ft | 612825111719 | C |
1313A 0081000 | Gray | Reel | 1,000 ft | 612825111702 | C |