Product Number: 1811A

Speaker Cable, 8 Conductor 14 AWG BC, Unshielded, PVC Jkt

Speaker Cable, 8 Conductor 14 AWG stranded (104x34) bare copper conductors with PVC insulation, cabled with fillers, paper wrap, flexible PVC jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Bi-amp & Tri-amp Spkr Conn

Conductor

Size Stranding Material
14 104x34 BC - Bare Copper

Insulation

Material Nom. Thickness Color Code
PVC - Polyvinyl Chloride 0.025 in (0.64 mm) Brown, Red, Orange, Yellow, Green, White, Blue, Black

Outer Shield

Material
No Shield

Outer Jacket

Separator Material Nom. Thickness Nom. Diameter
Paper Tape PVC - Polyvinyl Chloride 0.04 in (1.0 mm) 0.515 in (13.1 mm)

Electricals

Nom. Conductor DCR Max. Current
2.7 Ohm/1000ft 9.5 Amps per Conductor at 25ºC

Voltage

Voltage Rating
300 V

Temperature

Operating
-20°C To +60°C

Max. Pull Tension

400 lbs (180 kg)

Bulk Cable Weight

189 lbs/1000ft

Environmental Suitability

Indoor (Not Riser or Plenum), Indoor

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Notes

Suggested Connectors: Neutrik Speakon®.

Update and Revision

Revision Number: 0.417 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.417 Revision Date: 02-03-2025


Part Numbers

Item # Color Putup Type Length UPC Footnote
1811A B591000 Black, Matte Reel 1,000 ft 612825123330 C