Product Number: 5002UP

Audio Cable, 4 Conductor 12 AWG, BC, CL3

Audio Cable, 4 Conductor 12 AWG, highly flexible stranded (65x30) bare copper conductors with PVC insulation, CL3, PVC jacket with ripcord

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

High Flex Audio/Speaker

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 4 12 AWG 65x30 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PVC - Polyvinyl Chloride 0.023 in (0.58 mm) 0.138 in (3.51 mm) Black, White, Red, Green

Outer Shield

Material
No Shield

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.022 in (0.56 mm) 0.377 in (9.58 mm) Yes

Overall Cable Diameter (Nominal)

0.377 in (9.58 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Max. Current
Conductor(s) 1.56 Ohm/1000ft 32 pF/ft (100 pF/m) 24 Amps per conductor @ 30°C

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
75°C -20°C to +75°C

Bend Radius

Stationary Min. Installation Min.
3.7 in (94 mm) 3.7 in (94 mm)

Max. Pull Tension

338 lbs (153 kg)

Bulk Cable Weight

113 lbs/1000ft

Environmental Suitability

Indoor (Not Riser or Plenum)

Flammability / Reaction to Fire

UL 1685 UL loading, IEC 60332-1-2

NEC / UL Compliance

Article 725, CL3

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.630 Revision Date: 06-05-2025

Update and Revision

Revision Number: 0.630 Revision Date: 06-05-2025


Part Numbers

Item # Color Putup Type Length UPC
5002UP 010500 Black Reel 500 ft 612825155720
5002UP 0101000 Black Reel 1,000 ft 612825155799
5002UP D15500 Blue Reel 500 ft 611589226523
5002UP 008500 Gray Reel 500 ft 612825155768
5002UP 0081000 Gray Reel 1,000 ft 612825155751
5002UP 005500 Green, Dark Reel 500 ft 612825155744
5002UP 009500 White Reel 500 ft 612825155782
5002UP 0091000 White Reel 1,000 ft 612825155775