Product Number: 50957
Security & Sound, 2 Conductor 1.5 mm², BC, Unshielded
Security & Commercial Audio Cable, 2 core 1.5 mm² stranded bare copper conductors with PVC insulation, PVC jacket with ripcord
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Monitor/Detection, Control Circuits, Initiating Circuits, Notification Circuits |
---|
Physical Characteristics (Overall)
Conductor
AWG | Stranding | Material | No. of Conductors |
---|---|---|---|
1.5 mm² | Stranded | BC - Bare Copper | 2 |
Conductor Count |
2 |
---|
Insulation
Material | Nominal Diameter |
---|---|
PVC - Polyvinyl Chloride | 2.9 mm |
Color Chart
Color |
---|
Black |
Red |
Outer Shield
Material |
---|
No Shield |
Outer Jacket
Material | Nominal Diameter | Diameter +/- Tolerance | Ripcord |
---|---|---|---|
PVC - Polyvinyl Chloride | 7.40 mm | 0.30 mm | Yes |
Electrical Characteristics
Conductor DCR
Max. Conductor DCR |
---|
13.3 Ohm/km |
Voltage
Voltage Rating [V] |
---|
300/500 V |
Temperature Range
Operating Temperature Range |
0°C To +70°C |
---|
Mechanical Characteristics
Bulk Cable Weight |
66 kg/km |
---|
Applicable Environmental and Other Programs
Environmental Space |
Indoor |
---|---|
EU Directive 2011/65/EU (RoHS 2) |
Yes |
History
Update and Revision |
Revision Number: 0.39 Revision Date: 02-15-2024 |
---|
Information
Update and Revision |
Revision Number: 0.39 Revision Date: 02-15-2024 |
---|
Part Numbers
Item # | Color | Length |
---|---|---|
50957 010305M | Black | 305 m |
50957 010500M | Black | 500 m |
50957 008305M | Grey | 305 m |
50957 008500M | Grey | 500 m |