Product Number: 5100U1

Security & Sound, 2 Conductor 14 AWG TC, Waterblocked, CL3

Security & Commercial Audio Cable, 2 Conductor 14 AWG stranded (19x27) tinned copper conductors with PVC insulation, Waterblocking tape, CL3, PVC jacket with ripcord.

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Intercom/PA Systems, Sound/Audio Systems

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 2 14 AWG 19x26 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PVC - Polyvinyl Chloride 0.014 in (0.36 mm) 0.104 in (2.64 mm) Black, White

Outer Shield

Material
No Shield

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.025 in (0.64 mm) 0.29 in Yes

Overall Cable Diameter (Nominal)

0.29 in

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Max. Current
2.5 Ohm/1000ft 30 pF/ft (98 pF/m) 8 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
105°C -30°C To +105°C

Bend Radius

Stationary Min. Installation Min.
2.9 in (74 mm) 2.9 in

Max. Pull Tension

95 lbs (43 kg)

Bulk Cable Weight

44 lbs/1000ft

Environmental Suitability

Outdoor - Water Exposure, Indoor, Outdoor

Flammability / Reaction to Fire

UL1685 UL Loading

NEC / UL Compliance

Article 725, CL3

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.381 Revision Date: 03-04-2024

Update and Revision

Revision Number: 0.381 Revision Date: 03-04-2024


Part Numbers

Item # Color Putup Type Length UPC Footnote
5100U1 0101000 Black Reel 1,000 ft 612825156307 C
5100U1 0081000 Gray Reel 1,000 ft 612825156581 C