Product Number: 5100UH

Security & Sound, 2 Conductor 14 AWG, TC, CMR

Security & Commercial Audio Cable, Riser-CL3R-FPLR, 2-14 AWG stranded tinned copper conductors with polyolefin insulation, PVC jacket with ripcord

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Intercom/PA Systems, Sound/Audio Systems, Fire Alarm (For color Red only)(Dual Rated)

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 2 14 AWG 19x26 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PP - Polypropylene 0.011 in (0.28 mm) 0.098 in (2.5 mm) Black, White

Outer Shield

Material
No Shield

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.017 in (0.43 mm) 0.230 in Yes

Overall Cable Diameter (Nominal)

0.230 in

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Max. Current
2.53 Ohm/1000ft 22 pF/ft (72 pF/m) 8 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
75°C 0°C To +75°C

Bend Radius

Stationary Min. Installation Min.
2.3 in (58 mm) 2.3 in

Max. Pull Tension

95 lbs (43 kg)

Bulk Cable Weight

37 lbs/1000ft

Environmental Suitability

Indoor - Riser, Indoor

Flammability / Reaction to Fire

UL1666 Riser, FT4

NEC / UL Compliance

Article 725, Article 760, CL3R, FPLR

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Plenum Number

6100UH

Update and Revision

Revision Number: 0.282 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.282 Revision Date: 02-03-2025


Part Numbers

Item # Color Putup Type Length UPC
5100UH 0101000 Black Reel 1,000 ft 612825156437
5100UH 008500 Gray Reel 500 ft 612825156352
5100UH 0081000 Gray Reel 1,000 ft 612825156376
5100UH 008U1000 Gray UnReel 1,000 ft 612825156383