Product Number: 5300FE
Security & Sound, 2 Conductor 18 AWG, BC, Shielded, CMR
Security & Commercial Audio Cable, Riser-CMR, 2-18 AWG stranded bare copper conductors with polypropylene insulation, Beldfoil® shield and PVC jacket with ripcord
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Intercom/PA Systems, Sound/Audio Systems |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Conductor(s) | 2 | 18 AWG | 7x26 | BC - Bare Copper |
Insulation
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Conductor(s) | PO - Polyolefin | 0.009 in (0.23 mm) | 0.062 in (1.6 mm) | Black, Red |
Outer Shield
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 24 AWG (7x32) TC |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter | Ripcord |
---|---|---|---|
PVC - Polyvinyl Chloride | 0.017 in (0.43 mm) | 0.162 in (4.11 mm) | Yes |
Overall Cable Diameter (Nominal) |
0.162 in (4.11 mm) |
---|
Electrical Characteristics
Electricals
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Max. Current |
---|---|---|---|---|
Conductor(s) | 6.5 Ohm/1000ft | 53 pF/ft (170 pF/m) | 95.5 pF/ft (313 pF/m) | 5 Amps per conductor @ 25°C |
Voltage
UL Voltage Rating |
---|
300 V (CMR) |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
75°C | -20°C to +75°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
1.6 in (41 mm) | 1.6 in (41 mm) |
Max. Pull Tension |
58 lbs (26 kg) |
---|---|
Bulk Cable Weight |
18 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor - Riser, Indoor |
---|---|
Flammability / Reaction to Fire |
UL 1666 Riser, FT4, IEC 60332-1-2 |
CPR Compliance |
CPR Euroclass: Eca |
NEC / UL Compliance |
Article 800, CMR |
CEC / C(UL) Compliance |
CMG |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
UK Regulation Compliance |
UKCA Mark |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Plenum Number |
6300FE |
History
Update and Revision |
Revision Number: 0.546 Revision Date: 02-15-2024 |
---|
Information
Update and Revision |
Revision Number: 0.546 Revision Date: 02-15-2024 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC/EAN | Footnote |
---|---|---|---|---|---|
5300FE 0101000 | Black | Reel | 1,000 ft | 612825158981 | |
5300FE 010U1000 | Black | UnReel | 1,000 ft | 612825423362 | |
5300FE 010Z1000 | Black | ReelTuff Box | 1,000 ft | 612825159025 | |
5300FE 0061000 | Blue, Light | Reel | 1,000 ft | 612825350323 |