Product Number: 5300UE

Security & Sound, 2 Conductor 18 AWG, BC, CMR

Security & Commercial Audio Cable, Riser-CMR, 2-18 AWG stranded bare copper conductors with polypropylene insulation, PVC jacket with ripcord

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Monitor/Detection, Control Circuits, Initiating Circuits, Notification Circuits

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 2 18 AWG 7x26 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PO - Polyolefin 0.009 in (0.23 mm) 0.062 in (1.6 mm) Black, Red

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.017 in (0.43 mm) 0.158 in (4.01 mm) Yes

Overall Cable Diameter (Nominal)

0.158 in (4.01 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Max. Current
Conductor(s) 6.5 Ohm/1000ft 21.5 pF/ft (70.5 pF/m) 5 Amps per conductor @ 25°C

Voltage

UL Voltage Rating
300 V (CMR)

Temperature

UL Temperature Operating
75°C -20°C to +75°C

Bend Radius

Stationary Min. Installation Min.
1.6 in (41 mm) 1.6 in (41 mm)

Max. Pull Tension

45 lbs (20 kg)

Bulk Cable Weight

15 lbs/1000ft

Environmental Suitability

Indoor - Riser, Indoor

Flammability / Reaction to Fire

UL 1666 Riser, FT4, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca; CPR UKCA Class: Eca

NEC / UL Compliance

Article 800, CMR

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Plenum Number

6300UE

Update and Revision

Revision Number: 0.510 Revision Date: 02-15-2024

Update and Revision

Revision Number: 0.510 Revision Date: 02-15-2024

Part Numbers

Item # Color Putup Type Length UPC/EAN Footnote
5300UE 0101000 Black Reel 1,000 ft 612825159162 C
5300UE 010U1000 Black UnReel 1,000 ft 612825421511
5300UE 010Z1000 Black ReelTuff Box 1,000 ft 612825159254
5300UE 0061000 Blue, Light Reel 1,000 ft 612825350644
5300UE 001U1000 Brown UnReel 1,000 ft 612825421450
5300UE 001Z1000 Brown ReelTuff Box 1,000 ft 612825350682
5300UE.00152 Chrome Reel 152 m 8719605008176
5300UE.00305 Chrome Reel 305 m 8719605008183
5300UE 008500 Gray Reel 500 ft 612825159117
5300UE 008C500 Gray Coil 500 ft 612825336761
5300UE 008U500 Gray UnReel 500 ft 612825421498
5300UE 0081000 Gray Reel 1,000 ft 612825159148 C
5300UE 008U1000 Gray UnReel 1,000 ft 612825159124
5300UE 008Z1000 Gray ReelTuff Box 1,000 ft 612825159155
5300UE 005Z1000 Green ReelTuff Box 1,000 ft 612825350637
5300UE 0051000 Green, Dark Reel 1,000 ft 612825421474
5300UE 0021000 Red Reel 1,000 ft 612825421467
5300UE 002Z1000 Red ReelTuff Box 1,000 ft 612825350552
5300UE 0071000 Violet Reel 1,000 ft 612825421481
5300UE 007Z1000 Violet ReelTuff Box 1,000 ft 612825159131
5300UE 0091000 White Reel 1,000 ft 612825336778 C
5300UE 009U1000 White UnReel 1,000 ft 612825421504
5300UE 009Z1000 White ReelTuff Box 1,000 ft 612825159179
5300UE 0041000 Yellow Reel 1,000 ft 612825350590