Product Number: 5301UE

Security & Sound, 3 Conductor 18 AWG, BC, CMR

Security & Commercial Audio Cable, Riser-CMR, 3-18 AWG stranded bare copper conductors with polypropylene insulation, PVC jacket with ripcord

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Addressable Fire Systems, Data Circuits, Monitor/Detection, Control Circuits, Initiating Circuits, Notification Circuits

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 3 18 AWG 7x26 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PO - Polyolefin 0.009 in (0.23 mm) 0.062 in (1.6 mm) Black, Red, White

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.017 in (0.43 mm) 0.167 in (4.24 mm) Yes

Overall Cable Diameter (Nominal)

0.167 in (4.24 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Max. Current
Conductor(s) 6.5 Ohm/1000ft 20.25 pF/ft (66.44 pF/m) 5 Amps per conductor @ 25°C

Voltage

UL Voltage Rating
300 V (CMR)

Temperature

UL Temperature Operating
75°C -20°C to +75°C

Bend Radius

Stationary Min. Installation Min.
1.7 in (43 mm) 1.7 in (43 mm)

Max. Pull Tension

67 lbs (30 kg)

Bulk Cable Weight

22 lbs/1000ft

Environmental Suitability

Indoor - Riser, Indoor

Flammability / Reaction to Fire

UL 1666 Riser, FT4, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 800, CMR

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Plenum Number

6301UE

Update and Revision

Revision Number: 0.499 Revision Date: 04-28-2023

Update and Revision

Revision Number: 0.499 Revision Date: 04-28-2023

Part Numbers

Item # Color Putup Type Length UPC/EAN Footnote
5301UE.00305 Gray Reel 305 m 8719605171863
5301UE 008500 Gray Reel 500 ft 612825159476
5301UE 0081000 Gray Reel 1,000 ft 612825159490 C
5301UE 008U1000 Gray UnReel 1,000 ft 612825423614
5301UE 008Z1000 Gray ReelTuff Box 1,000 ft 612825159513