Product Number: 5500FE

Security & Sound, 2 Conductor 22 AWG, BC, Shielded, CMR

Security & Sound Cable, Riser-CMR, 2-22 AWG stranded bare copper conductors with polypropylene insulation, Beldfoil® shield and PVC jacket with ripcord

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Security System, Intercom/PA, Audio/Speaker, Noisy Environment

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 2 22 AWG 7x30 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PP - Polypropylene 0.008 in (0.20 mm) 0.045 in (1.1 mm) Black, Red

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 24 AWG (7x32) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.017 in (0.43 mm) 0.126 in (3.20 mm) Yes

Overall Cable Diameter (Nominal)

0.126 in (3.20 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Max. Current
Conductor(s) 16.9 Ohm/1000ft 34.5 pF/ft (113 pF/m) 62 pF/ft (200 pF/m) 6 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
75°C -20°C to +75°C

Bend Radius

Stationary Min. Installation Min.
1.3 in (33 mm) 1.3 in (33 mm)

Max. Pull Tension

23.7 lbs (10.8 kg)

Bulk Cable Weight

10 lbs/1000ft

Environmental Suitability

Indoor - Riser, Indoor

Flammability / Reaction to Fire

UL 1666 Riser, IEEE 1202 FT4, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca; CPR UKCA Class: Eca

NEC / UL Compliance

Article 800, CMR

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Plenum Number

6500FH

Update and Revision

Revision Number: 0.551 Revision Date: 02-15-2024

Update and Revision

Revision Number: 0.551 Revision Date: 02-15-2024

Part Numbers

Item # Color Putup Type Length UPC/EAN
5500FE 010U1000 Black UnReel 1,000 ft 612825423867
5500FE 010Z1000 Black ReelTuff Box 1,000 ft 612825162841
5500FE.00152 Gray Reel 152 m 8719605008558
5500FE.00305 Gray Reel 305 m 8719605008565
5500FE.00U305 Gray Reel 305 m 8719605008572
5500FE 008500 Gray Reel 500 ft 612825162773
5500FE 008U500 Gray UnReel 500 ft 612825423836
5500FE 0081000 Gray Reel 1,000 ft 612825162803
5500FE 008U1000 Gray UnReel 1,000 ft 612825162780
5500FE 008Z1000 Gray ReelTuff Box 1,000 ft 612825162810
5500FE 009U1000 White UnReel 1,000 ft 612825423850
5500FE 009Z1000 White ReelTuff Box 1,000 ft 612825162827