Product Number: 5T00UP

Audio Cable, 2 Conductor 10 AWG, BC, Unshielded, CL2

Audio Cable, Rated-CL2, 2-10 AWG highly flexible stranded bare copper conductors with PVC insulation, PVC jacket with ripcord

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 2 10 AWG 65x28 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PVC - Polyvinyl Chloride 0.020 in (0.51 mm) 0.152 in (3.86 mm) Black, White

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.026 in (0.66 mm) 0.356 in (9.04 mm) Yes

Overall Cable Diameter (Nominal)

0.356 in (9.04 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Max. Current
Conductor(s) 1.03 Ohm/1000ft 26 pF/ft (85 pF/m) 27.8 Amps per conductor @ 25°C

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
75°C -20°C to +75°C

Bend Radius

Stationary Min. Installation Min.
3.6 in (91 mm) 3.6 in (91 mm)

Max. Pull Tension

260 lbs (120 kg)

Bulk Cable Weight

91 lbs/1000ft

Environmental Suitability

Indoor (Not Riser or Plenum), Indoor

Flammability / Reaction to Fire

UL 1685 UL loading , IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 725, CL2

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Plenum Number

6T00UP

Update and Revision

Revision Number: 0.487 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.487 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC Footnote
5T00UP 0101000 Black Reel 1,000 ft 612825437871 C
5T00UP 0105000 Black Reel 5,000 ft
5T00UP 008500 Gray Reel 500 ft 612825154495 C
5T00UP 0081000 Gray Reel 1,000 ft 612825154488 C