Product Number: 6100UE

Security & Sound, 2 Conductor 14 AWG BC, CL2P

Security & Commercial Audio Cable, Plenum-CL2P, 2-14 AWG stranded (19x27) bare copper conductors with Flamarrest® insulation, Flamarrest® jacket with ripcord

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Intercom/PA Systems, Sound/Audio Systems

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 2 14 AWG 19x26 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PVC - Polyvinyl Chloride 0.010 in (0.25 mm) 0.090 in (2.3 mm) Black, White

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.015 in (0.38 mm) 0.210 in (5.33 mm) Yes

Overall Cable Diameter (Nominal)

0.210 in (5.33 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Max. Current
Conductor(s) 2.54 Ohm/1000ft 36 pF/ft (120 pF/m) 25 Amps per conductor @ 25°C

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating Installation
75°C 0°C to +75°C 0°C To +75

Bend Radius

Stationary Min. Installation Min.
2.1 in (53 mm) 2.1 in (53 mm)

Max. Pull Tension

95 lbs (43 kg)

Bulk Cable Weight

35 lbs/1000ft

Environmental Suitability

Indoor - Plenum, Indoor

Flammability / Reaction to Fire

NFPA 262, UL 910 (Plenum), IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 725, CL2P

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Non-Plenum Number

5100UE

Update and Revision

Revision Number: 0.553 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.553 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC Footnote
6100UE 010500 Black Reel 500 ft 612825173397 C
6100UE 010Z500 Black ReelTuff Box 500 ft 612825173410
6100UE 010U1000 Black UnReel 1,000 ft 612825423423
6100UE 010Z1000 Black ReelTuff Box 1,000 ft 612825445371
6100UE 008U1000 Gray UnReel 1,000 ft 612825423409
6100UE 008Z1000 Gray ReelTuff Box 1,000 ft 612825173373
6100UE 0081000 Gray Reel 1,000 ft 612825173366
6100UE 877500 Natural Reel 500 ft 612825173427
6100UE 8771000 Natural Reel 1,000 ft 612825339519 C
6100UE 877U1000 Natural UnReel 1,000 ft 612825423430
6100UE 877Z1000 Natural ReelTuff Box 1,000 ft 612825173434
6100UE 8775000 Natural Reel 5,000 ft 612825339502
6100UE 009U250 White UnReel 250 ft 612825377047
6100UE 009U500 White UnReel 500 ft 612825423416
6100UE 009U500 White UnReel 500 ft 612825423416
6100UE 009Z500 White ReelTuff Box 500 ft 612825173403
6100UE 009U1000 White UnReel 1,000 ft 612825173380
6100UE 009Z1000 White ReelTuff Box 1,000 ft 612825445364
6100UE 004U1000 Yellow UnReel 1,000 ft 612825416616