Product Number: 6101UE

Security & Sound, 3 Conductor 14 AWG BC, CL2P

Security & Sound Cable, 3 Conductors 14 AWG stranded (19x27) bare copper conductors with Flamarrest® insulation, Plenum, Flamarrest® jacket with ripcord.

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Intercom/PA Systems, Sound/Audio Systems

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 3 14 AWG 19x26 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PVC - Polyvinyl Chloride 0.011 in (0.28 mm) 0.090 in (2.3 mm) Black, White, Red

Outer Shield

Material
No Shield

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.015 in (0.38 mm) 0.224 in Yes

Overall Cable Diameter (Nominal)

0.224 in

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Max. Current
2.53 Ohm/1000ft 39 pF/ft (130 pF/m) 8 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
75°C -20°C To +75°C

Bend Radius

Stationary Min. Installation Min.
2.24 in (56.9 mm) 2.24 in

Max. Pull Tension

142.5 lbs (64.64 kg)

Bulk Cable Weight

49 lbs/1000ft

Environmental Suitability

Indoor - Plenum, Indoor

Flammability / Reaction to Fire

NFPA 262 (UL 910)

NEC / UL Compliance

Article 725, CL2P

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Non-Plenum Number

5101UH

Update and Revision

Revision Number: 0.392 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.392 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC Footnote
6101UE 8771000 Natural Reel 1,000 ft 612825427070 C
6101UE 877Z1000 Natural ReelTuff Box 1,000 ft 612825173571
6101UE 877Z1000 Natural ReelTuff Box 1,000 ft 612825173571