Product Number: 6300UE

Security & Sound, 2 Conductor 18 AWG BC, CMP

Security & Commercial Audio Cable, Plenum-CMP, 2-18 AWG stranded (7x26) bare copper conductors with Flamarrest® insulation, Flamarrest® jacket with ripcord

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Overview

Suitable Applications

Intercom/PA Systems, Sound/Audio Systems

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 2 18 AWG 7x26 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PVC - Polyvinyl Chloride 0.009 in (0.23 mm) 0.063 in (1.6 mm) Black, Red

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.015 in (0.38 mm) 0.154 in (3.91 mm) Yes

Overall Cable Diameter (Nominal)

0.154 in (3.91 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Max. Current
Conductor(s) 6.5 Ohm/1000ft 34 pF/ft (110 pF/m) 14 Amps per conductor @ 25°C

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
75°C 0°C to +75°C

Bend Radius

Stationary Min. Installation Min.
1.5 in (38 mm) 1.5 in (38 mm)

Max. Pull Tension

45 lbs (20 kg)

Bulk Cable Weight

17 lbs/1000ft

Environmental Suitability

Indoor - Plenum, Indoor

Flammability / Reaction to Fire

NFPA 262, UL 910 (Plenum), FT6, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 800, CMP

CEC / C(UL) Compliance

CMP

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Non-Plenum Number

5300UE

Update and Revision

Revision Number: 0.511 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.511 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC Footnote
6300UE 010C100 Black Coil 100 ft 612825174967
6300UE 010U250 Black UnReel 250 ft 612825174981
6300UE 010U500 Black UnReel 500 ft 612825421795
6300UE 010Z500 Black ReelTuff Box 500 ft 612825175018
6300UE 0101000 Black Reel 1,000 ft 612825175001 C
6300UE 010U1000 Black UnReel 1,000 ft 612825174974
6300UE 010Z1000 Black ReelTuff Box 1,000 ft 612825435372
6300UE 0105000 Black Reel 5,000 ft 612825174950
6300UE D151000 Blue Reel 1,000 ft 612825421719 C
6300UE D15Z1000 Blue ReelTuff Box 1,000 ft 612825175063
6300UE 008U500 Gray UnReel 500 ft 612825421771
6300UE 0081000 Gray Reel 1,000 ft 612825174882 C
6300UE 008U1000 Gray UnReel 1,000 ft 612825174899
6300UE 008Z1000 Gray ReelTuff Box 1,000 ft 612825350514
6300UE 005Z1000 Green ReelTuff Box 1,000 ft 612825174875
6300UE 0051000 Green, Dark Reel 1,000 ft 612825421757 C
6300UE 3371000 Green, Light Reel 1,000 ft 612825340225 C
6300UE 877500 Natural Reel 500 ft 612825340218
6300UE 877U500 Natural UnReel 500 ft 612825421818
6300UE 8771000 Natural Reel 1,000 ft 612825175049 C
6300UE 877U1000 Natural UnReel 1,000 ft 612825175032
6300UE 877Z1000 Natural ReelTuff Box 1,000 ft 612825350477
6300UE 0031000 Orange Reel 1,000 ft 612825421733 C
6300UE 003Z1000 Orange ReelTuff Box 1,000 ft 612825174868
6300UE 012U1000 Pink UnReel 1,000 ft 612825421801
6300UE 012Z1000 Pink ReelTuff Box 1,000 ft 612825175025
6300UE 0021000 Red Reel 1,000 ft 612825421726 C
6300UE 002Z1000 Red ReelTuff Box 1,000 ft 612825350491
6300UE 0071000 Violet Reel 1,000 ft 612825421764 C
6300UE 007Z1000 Violet ReelTuff Box 1,000 ft 612825174905
6300UE 009C100 White Coil 100 ft 612825174929
6300UE 009U250 White UnReel 250 ft 612825174943
6300UE 009U500 White UnReel 500 ft 612825421788
6300UE 009Z500 White ReelTuff Box 500 ft 612825174998
6300UE 009U1000 White UnReel 1,000 ft 612825174936
6300UE 0091000 White Reel 1,000 ft 612825174912 C
6300UE 009Z1000 White ReelTuff Box 1,000 ft 612825445357
6300UE 0041000 Yellow Reel 1,000 ft 612825174851 C
6300UE 004U1000 Yellow UnReel 1,000 ft 612825421740
6300UE 004Z1000 Yellow ReelTuff Box 1,000 ft 612825350507