Product Number: 6500FE

Security & Sound, 2 Conductor 22 AWG, BC, Shielded, CMP

Security & Commercial Audio Cable, Plenum-CMP, 2-22 AWG stranded bare copper conductors with Flamarrest® insulation, Beldfoil® shield and Flamarrest® jacket with ripcord

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Intercom/PA Systems and Sound/Audio Systems

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 2 22 AWG 7x30 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PVC - Polyvinyl Chloride 0.009 in (0.23 mm) 0.047 in (1.2 mm) Black, Red

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 24 AWG (7x32) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.015 in (0.38 mm) 0.128 in (3.25 mm) Yes

Overall Cable Diameter (Nominal)

0.128 in (3.25 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Max. Current
Conductor(s) 16.9 Ohm/1000ft 55 pF/ft (180 pF/m) 99 pF/ft (320 pF/m) 6 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
75°C 0°C to +75°C

Bend Radius

Stationary Min. Installation Min.
1.3 in (33 mm) 1.3 in (33 mm)

Max. Pull Tension

24 lbs (11 kg)

Bulk Cable Weight

11 lbs/1000ft

Environmental Suitability

Indoor - Plenum, Indoor

Flammability / Reaction to Fire

NFPA 262, UL 910 (Plenum), FT6, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 800, CMP

CEC / C(UL) Compliance

CMP

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Non-Plenum Number

5500FE

Update and Revision

Revision Number: 0.528 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.528 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC Footnote
6500FE 010U250 Black UnReel 250 ft 612825177302
6500FE 010U500 Black UnReel 500 ft 612825423171
6500FE 010Z500 Black ReelTuff Box 500 ft
6500FE 010U1000 Black UnReel 1,000 ft 612825177296
6500FE 010Z1000 Black ReelTuff Box 1,000 ft 612825177357
6500FE 008U1000 Gray UnReel 1,000 ft 612825423997
6500FE 008Z1000 Gray ReelTuff Box 1,000 ft 612825177265
6500FE 877U250 Natural UnReel 250 ft 612825177340
6500FE 877500 Natural Reel 500 ft 612825177319
6500FE 877C500 Natural Coil 500 ft 612825177326
6500FE 877U500 Natural UnReel 500 ft 612825423973
6500FE 8771000 Natural Reel 1,000 ft 612825177364 C
6500FE 877U1000 Natural UnReel 1,000 ft 612825177333
6500FE 877Z1000 Natural ReelTuff Box 1,000 ft 612825177371
6500FE 0031000 Orange Reel 1,000 ft 612825350705
6500FE 003U1000 Orange UnReel 1,000 ft 612825423980
6500FE 003Z1000 Orange ReelTuff Box 1,000 ft 612825416586
6500FE 009U250 White UnReel 250 ft 612825423164
6500FE 009U1000 White UnReel 1,000 ft 612825177272
6500FE 009Z1000 White ReelTuff Box 1,000 ft 612825177289