Product Number: 6T00UP

Audio Cable, 2 Conductor 10 AWG, BC, CL2P

Audio Cable, Plenum-CL2P, 2-10 AWG highly flexible stranded (65x28) bare copper conductors with Flamarrest® insulation, Flamarrest® jacket with ripcord

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

High Flex Audio/Speaker

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 2 10 AWG 65x28 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) PVC - Polyvinyl Chloride 0.011 in (0.28 mm) 0.134 in (3.40 mm) Black, White

Outer Shield

Material
No Shield

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.017 in (0.43 mm) 0.302 in (7.67 mm) Yes

Overall Cable Diameter (Nominal)

0.302 in (7.67 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Max. Current
Conductor(s) 1.07 Ohm/1000ft 28 pF/ft (92 pF/m) 27.8 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
150 V

Temperature

UL Temperature Operating
75°C -20°C to +75°C

Bend Radius

Stationary Min. Installation Min.
3.02 in (76.7 mm) 3.02 in (76.7 mm)

Max. Pull Tension

260 lbs (120 kg)

Bulk Cable Weight

81 lbs/1000ft

Environmental Suitability

Indoor - Plenum, Indoor

Flammability / Reaction to Fire

NFPA 262, UL 910 (Plenum)

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 725, CL2P

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Non-Plenum Number

5T00UP

Update and Revision

Revision Number: 0.509 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.509 Revision Date: 02-03-2025


Part Numbers

Item # Color Putup Type Length UPC
6T00UP 0091000 White Reel 1,000 ft 612825436515
6T00UP 0095000 White Reel 5,000 ft 612825433521