Product Number: 70046
Speaker Cable LSZH 2x2.5mm², CPR Dca.
Speaker Cable, 2 Conductor 2.5mm² (50 x 0.25mm) Oxygen-Free Bare Copper (High Conductivity), LSZH Insulation, LSZH Jacket, Flexible, CPR Euroclass Dca.
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Speaker cable for use in indoor or outdoor applications |
---|
Construction Details
Conductor
Size | Stranding | Material |
---|---|---|
2.5 mm² | Stranded | BC-OFHC - Oxygen-Free Bare Copper (High Conductivity) |
Insulation
Material | Nom. Insulation Diameter | Color Code |
---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 2.70 mm (0.106 in) | Black, Red |
Outer Jacket
Material | Nom. Diameter |
---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 7.30 mm (0.287 in) |
Table Notes |
Matte Finish |
---|---|
Overall Cable Diameter (Nominal) |
7.30 mm (0.287 in) |
Electrical Characteristics
Electricals
Max. Conductor DCR |
---|
8 Ohm/km (2.4 Ohm/1000ft) |
Mechanical Characteristics
Temperature
Operating | Storage |
---|---|
-30°C to +70°C | -30°C to +70°C |
Max. Pull Tension |
350 N (79 lbf) |
---|
Standards and Compliance
Environmental Suitability |
Indoor - Euroclass Dca, Non-Halogenated |
---|---|
Flammability / Reaction to Fire |
IEC 60332-1-2 |
CPR Compliance |
CPR Euroclass: Dca-s2,d2,a1; CPR UKCA Class: Dca-s2,d2,a1 |
European Halogen Free Standards |
IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3 |
European Directive Compliance |
EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2) |
UK Regulation Compliance |
UKCA Mark |
History
Update and Revision |
Revision Number: 0.185 Revision Date: 02-15-2024 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.185 Revision Date: 02-15-2024 |
---|
Part Numbers
Item # | Color | Putup Type | Length | EAN |
---|---|---|---|---|
70046.00100 | Black | Reel | 100 m | 8719605009890 |
70046.00500 | Black | Reel | 500 m | 8719605009906 |