Product Number: 79001FS
SAFE-T-Line® Red 2 x 1.5 mm2 LPCB
Safe-T-Line 2 x 1.5 mm2 Fire resistant LPCB approved Multi-conductor, BS 6387 CWZ, EN 50200 PH120, EN60331-2 , Shielded, Silicone Rubber insulation, Low Smoke Zero Halogen Jacket
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Circuit integrity, Intercom/PA Systems, Sound/Audio Systems, Control Systems |
---|
Construction Details
Conductor
Size | Stranding | Material |
---|---|---|
1.5 mm² | Solid | BC - Bare Copper |
Insulation
Material | Color Code | Notes |
---|---|---|
Silicone Rubber | Brown, Blue | BS7655 EI2 |
Outer Shield
Shield Type | Material | Coverage | Notes |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | Drainwire 0.8mm tinned copper |
Table Notes |
Tape bonded to sheath |
---|
Outer Jacket
Material | Nom. Diameter |
---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 7.85 mm (0.309 in) |
Table Notes |
COO printed on cable jacket |
---|---|
Overall Cable Diameter (Nominal) |
7.85 mm (0.309 in) |
Electrical Characteristics
Electricals
Nom. Conductor DCR | Max. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) |
---|---|---|---|
12.1 Ohm/km (3.69 Ohm/1000ft) | 12.1 Ohm/km (3.69 Ohm/1000ft) | 70 pF/m (21 pF/ft) | 130 pF/m (40 pF/ft) |
Voltage
Voltage Rating |
---|
300/500 V |
Mechanical Characteristics
Temperature
Operating | Installation | Storage |
---|---|---|
-40°C To +90°C | 0°C To +70°C | -40°C To +90°C |
Bend Radius
Installation Min. |
---|
47 mm (1.9 in) |
Standards and Compliance
Flammability / Reaction to Fire |
IEC 60332-1-2, IEC 60332-3-24, IEC 60332-3-25, IEC 60331-2, EN50200 PH30, PH60,PH120. EN50200 Annex E30, BS6387:2013 CWZ |
---|---|
ISO/IEC Compliance |
IEC 61034-2 - Smoke Density Min Transmittance = 60% |
CENELEC Compliance |
EN 60228 |
European Halogen Free Standards |
IEC 60754-1 - Halogen Amount = IEC 60754-1 |
European Directive Compliance |
EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2) |
Product Notes
Notes |
BS6387 CWZ: C- Fire @ 950°C - 180min, W - Fire & water @ 650°C - 15 + 15 min.,Z - Fire & mechanical shocks @ 950°C -15 min. Country of Origin printed on the jacket |
---|
History
Update and Revision |
Revision Number: 0.127 Revision Date: 12-05-2024 |
---|
Information
Update and Revision |
Revision Number: 0.127 Revision Date: 12-05-2024 |
---|
Part Numbers
Item # | Color | Putup Type | Length | EAN |
---|---|---|---|---|
79001FS.00100 | Red | Reel | 100 m | 8719605164018 |
79001FS.00500 | Red | Reel | 500 m | 8719605164254 |
79001FS.01100 | White | Reel | 100 m | 8719605207913 |
79001FS.01500 | White | Reel | 500 m | 8719605164629 |