Product Number: 79004FS
SAFE-T-Line® Red 3 x 2.5 mm2 LPCB
Safe-T-Line 3 x 2.5 mm2 Fire resistant LPCB approved Multi-conductor, BS 6387 CWZ, EN 50200 PH120, Shielded, Silicone Rubber insulation, Low Smoke Zero Halogen Jacket
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Circuit integrity |
---|
Physical Characteristics (Overall)
Conductor
No. of Conductors |
---|
Conductor Count |
3 |
---|
Color Chart
Number |
---|
Wire 1 |
Wire 2 |
Wire 3 |
Outer Shield
Drainwire Material | Drainwire Diameter |
---|---|
TC - Tinned Copper | 0.8 mm |
Table Notes |
Tape bonded to sheath |
---|
Electrical Characteristics
Voltage
Voltage Rating [V] |
---|
300/500 V |
Temperature Range
Installation Temperature Range |
0°C To +70°C |
---|---|
Operating Temperature Range |
-40°C To +90°C |
Mechanical Characteristics
Min. Bend Radius During Operation |
6*D |
---|
Standards
CENELEC Compliance |
EN 60228 |
---|
Applicable Environmental and Other Programs
EU Directive 2000/53/EC (ELV) |
Yes |
---|---|
EU Directive 2011/65/EU (RoHS 2) |
Yes |
Flammability, LS0H, Toxicity Testing
IEC Flammability |
IEC 60332-1-2, IEC 60332-3-24, IEC 60332-3-25, IEC 60331-2 |
---|---|
Other Flammability |
EN50200 PH30, PH60,PH120. EN50200 Annex E30, BS6387:2013 CWZ |
IEC 60754-1 - Halogen Amount |
IEC 60754-1 |
IEC 61034-2 - Smoke Density Min. Transmittance |
60% |
Product Notes
Notes |
BS6387 CWZ: C- Fire @ 950°C - 180min, W - Fire & water @ 650°C - 15 + 15 min.,Z - Fire & mechanical shocks @ 950°C -15 min. |
---|
History
Update and Revision |
Revision Number: 0.105 Revision Date: 02-03-2025 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.105 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Put-Up Type | Length | EAN |
---|---|---|---|---|
79004FS.00100 | ||||
79004FS.00500 | Red | Reel | 500 m | 8719605164308 |