Product Number: 8441

Audio, Control and Instrumentation Cable, 1 Pr #22 Str TC, 85% TC Braid, PVC Jkt, CMG

Audio, Control & Instrumentation Cable, 1 Pair 22 AWG (7 x 30) Tinned Copper, PVC insulation, 85% Tinned Copper Braid Shield, PVC Jacket, CMG

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Audio/Speaker, Control & Instrumentation

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 1 22 AWG 7x30 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Color Code
Pair(s) PVC - Polyvinyl Chloride 0.016 in (0.41 mm) Black & Red

Outer Shield

Shield Type Material Coverage Drainwire Type Notes
Braid Tinned Copper (TC) 85% 22 AWG (19x34) TC Polyester tape under braid

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.025 in (0.64 mm) 0.194 in (4.93 mm)

Overall Cable Diameter (Nominal)

0.194 in (4.93 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Characteristic Impedence Max. Current
Pair(s) 18.2 Ohm/1000ft 49 pF/ft (160 pF/m) 86 pF/ft (280 pF/m) 45 Ohm 2.9 Amps per conductor @ 25°C

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
80°C -20°C to +80°C

Bend Radius

Stationary Min. Installation Min.
1.9 in (48 mm) 1.9 in (48 mm)

Max. Pull Tension

57 lbs (26 kg)

Bulk Cable Weight

25 lbs/1000ft

Environmental Suitability

Indoor (Not Riser or Plenum), Indoor

Flammability / Reaction to Fire

UL 1685 FT4 Loading, FT4, IEEE 1202, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 800, CMG

AWM Compliance

AWM 2095

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.487 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.487 Revision Date: 02-03-2025


Part Numbers

Item # Color Putup Type Length UPC Footnote
8441 010100 Black Reel 100 ft 612825207184
8441 010500 Black Reel 500 ft 612825207207 C
8441 010U500 Black UnReel 500 ft 612825207610
8441 0101000 Black Reel 1,000 ft 612825207191 C
8441 010U1000 Black UnReel 1,000 ft 612825207160
8441 0105000 Black Reel 5,000 ft 612825207153