Product Number: 8460

Speaker Cable, 2 #18 Str ETP-TC, Unjacketed

Speaker Cable, 2 Conductor 18 AWG (7 x 26) Tinned Copper (High conductivity), PVC Insulation, Unjacketed

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Indoor Speaker Cable

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 2 18 AWG 7x26 TC - Tinned Copper (High Conductivity)

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PVC - Polyvinyl Chloride 0.022 in (0.56 mm) 0.090 in (2.3 mm) Black, White

Outer Jacket

Material Nom. Diameter
No Jacket 0.180 in (4.57 mm)

Overall Cable Diameter (Nominal)

0.180 in (4.57 mm)

Electricals

Element Nom. Conductor DCR Max. Current
Conductor(s) 7.06 Ohm/1000ft 14 Amps per Conductor at 30ºC

Voltage

Voltage Rating
300 V

Temperature

UL Temperature Operating
80°C -30°C to +80°C

Bend Radius

Stationary Min. Installation Min.
1.8 in (46 mm) 1.8 in (46 mm)

Max. Pull Tension

45

Bulk Cable Weight

16 lbs/1000ft

Environmental Suitability

Indoor (Not Riser or Plenum), Indoor

Flammability / Reaction to Fire

UL 1581 (VW-1), IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

AWM Compliance

AWM 1007

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.473 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.473 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC Footnote
8460 0631000 Black and White Pair Reel 1,000 ft 612825208136 C
8460 063U1000 Black and White Pair UnReel 1,000 ft 612825208501
8460 0635000 Black and White Pair Reel 5,000 ft 612825208112 C